(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ductile Caster Standard Type (Free Type) BR (Part Numbers)

Ductile Caster Standard Type (Free Type) BR

A ductile (cast) universal hardware wheel designed for standard loads. Longer life than steel plate hardware. Wheel materials can be selected depending on the application and load.

PDF

Part Number

Configured Part Number is shown.

75BRULB

Part Number
75BRULB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)

SGD 49.64

1 Piece(s) 4 Day(s) or more 112.5140.01~220.00156.8[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance6565919110754062.5

Loading...

  1. 1

Basic Information

Caster Type Universal Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part 75BRULB in the Ductile Caster Standard Type (Free Type) BR series.

Similar Part Numbers

Part Number
100BRA
100BRB
100BRFA
100BRFB
100BRMCB
100BRULB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)

SGD 44.78

1 Piece(s) 14 Day(s) or more 14080.01~140.0098[Rubber] RubberAbrasion Resistance / Cold Resistance8585113113121004780

SGD 46.81

1 Piece(s) 4 Day(s) or more 14080.01~140.0098[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance8585113113121004780

SGD 54.04

1 Piece(s) 14 Day(s) or more 140140.01~220.00196[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic8585113113121004780

SGD 47.55

1 Piece(s) 4 Day(s) or more 140140.01~220.00196[Steel] Iron (with Bearings)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic8585113113121004780

SGD 79.42

1 Piece(s) 14 Day(s) or more 140140.01~220.00205.8[Nylon] MC Nylon (With Bearing)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant8585113113121004780

SGD 61.52

1 Piece(s) 4 Day(s) or more 140140.01~220.00205.8[Urethane] Urethane (With Bearing)Gasoline Resistance / Abrasion Resistance / Oil Resistance8585113113121004780

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)