(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ductile Caster Wide Type (Free Swivel Type) TBR (Part Numbers)

Ductile Caster Wide Type (Free Swivel Type) TBR

A wide ductile (cast) caster designed for heavy loads. Suitable for transporting heavy objects. Wheel materials can be selected depending on the application and load.

PDF

Part Number

Configured Part Number is shown.

100X65TBRB

Part Number
100X65TBRB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)
Load Category

SGD 111.18

1 Piece(s) 6 Day(s) or more 145140.01~220.00176.4[Rubber] RubberAbrasion Resistance / Cold Resistance104104136136171008090Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Universal Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift

Please check the type/dimensions/specifications of the part 100X65TBRB in the Ductile Caster Wide Type (Free Swivel Type) TBR series.

Similar Part Numbers

Part Number
100X50TBRB
100X50TBRULB
125X65TBRB
125X65TBRFB
150X50TBRFB
150X50TBRULB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)
Load Category

SGD 99.47

1 Piece(s) 14 Day(s) or more 145140.01~220.00137.2[Rubber] RubberAbrasion Resistance / Cold Resistance104104136136171006990Heavy Load

SGD 128.76

1 Piece(s) 14 Day(s) or more 145320.01~485.00333.2[Urethane] UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance104104136136171006990Medium Load

SGD 147.20

1 Piece(s) 6 Day(s) or more 178.5220.01~320.00215.6[Rubber] RubberAbrasion Resistance / Cold Resistance1101101421422512580107.5Heavy Load

SGD 142.45

1 Piece(s) 14 Day(s) or more 178.5320.01~485.00460.6[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic1101101421422512580107.5Heavy Load

SGD 181.37

1 Piece(s) 10 Day(s) 205320.01~485.00431.2[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic1251251611612515069125Heavy Load

SGD 201.42

1 Piece(s) 10 Day(s) 205320.01~485.00431.2[Urethane] UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance1251251611612515069125Heavy Load

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)