(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ductile Caster Wide Width Type (Fixed Type) TK (Part Numbers)

Ductile Caster Wide Width Type (Fixed Type) TK

A wide ductile (cast) caster designed for heavy loads. Suitable for transporting heavy objects. Wheel materials can be selected depending on the application and load.

PDF

Part Number
100X50TKB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

SGD 73.09

1 Piece(s) 14 Day(s) or more 145140.01~220.00137.2[Rubber] RubberAbrasion Resistance / Cold Resistance12464148881710071

Loading...

  1. 1

Basic Information

Caster Type Fixed Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Heavy Load

Please check the type/dimensions/specifications of the part 100X50TKB in the Ductile Caster Wide Width Type (Fixed Type) TK series.

Frequently asked question (FAQ)

Question: Is greasing possible?
Answer: Yes, greasing is possible by attaching a grease nipple through additional machining.
Question: Is automatic traction possible?
Answer: It cannot be used with other than human power. Please use the SR or TSR series for automatic traction.

Similar Part Numbers

Part Number
100X50TKULB
100X65TKB
125X50TKB
125X50TKFB
125X50TKULB
150X50TKB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

SGD 102.40

1 Piece(s) 14 Day(s) or more 145320.01~485.00333.2[Urethane] UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance12464148881710071

SGD 81.88

1 Piece(s) 6 Day(s) or more 145140.01~220.00176.4[Rubber] RubberAbrasion Resistance / Cold Resistance124781481021710081

SGD 108.26

1 Piece(s) 6 Day(s) or more 178.5140.01~220.00176.4[Rubber] RubberAbrasion Resistance / Cold Resistance14064164882512571

SGD 96.15

1 Piece(s) 6 Day(s) or more 178.5320.01~485.00392[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic14064164882512571

SGD 128.76

1 Piece(s) 14 Day(s) or more 178.5320.01~485.00392[Urethane] UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance14064164882512571

SGD 122.90

1 Piece(s) 6 Day(s) or more 205140.01~220.00205.8[Rubber] RubberAbrasion Resistance / Cold Resistance15264186982515071

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)