(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A wide ductile (cast) caster designed for heavy loads. Suitable for transporting heavy objects. Wheel materials can be selected depending on the application and load.
Part Number
Configured Part Number is shown.
180X75TKB
Part Number |
---|
180X75TKB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 164.56 | 1 Piece(s) | 6 Day(s) or more | 235 | 320.01~485.00 | 343 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 166 | 86 | 200 | 120 | 25 | 180 | 96 |
Loading...
Caster Type | Fixed Wheel Plate Type | Fitting Material | FCD450 | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Load Category | Heavy Load |
Please check the type/dimensions/specifications of the part 180X75TKB in the Ductile Caster Wide Width Type (Fixed Type) TK series.
Part Number |
---|
125X50TKB |
125X50TKFB |
125X50TKULB |
200X50TKB |
200X50TKULB |
200X65TKB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 108.26 | 1 Piece(s) | 6 Day(s) or more | 178.5 | 140.01~220.00 | 176.4 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 140 | 64 | 164 | 88 | 25 | 125 | 71 | ||
SGD 96.15 | 1 Piece(s) | 6 Day(s) or more | 178.5 | 320.01~485.00 | 392 | [Steel] Iron | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic | 140 | 64 | 164 | 88 | 25 | 125 | 71 | ||
SGD 128.76 | 1 Piece(s) | 14 Day(s) or more | 178.5 | 320.01~485.00 | 392 | [Urethane] Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance | 140 | 64 | 164 | 88 | 25 | 125 | 71 | ||
SGD 143.24 | 1 Piece(s) | 6 Day(s) or more | 260 | 220.01~320.00 | 274.4 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 174 | 64 | 208 | 98 | 25 | 200 | 71 | ||
SGD 188.14 | 1 Piece(s) | 4 Day(s) or more | 260 | 485.01~750.00 | 637 | [Urethane] Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance | 174 | 64 | 208 | 98 | 25 | 200 | 71 | ||
SGD 169.38 | 1 Piece(s) | 6 Day(s) or more | 260 | 220.01~320.00 | 313.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 174 | 78 | 208 | 112 | 25 | 200 | 81 |
How can we improve?
How can we improve?