(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ductile Caster P Type (Fixed) PK (Part Numbers)

Ductile Caster P Type (Fixed) PK

A ductile (cast) fixed hardware wheel with the same mounting pitch as the press-made caster K type. Compatible with steel plate hardware and a longer life than steel plate hardware. Wheel materials can be selected depending on the application and load.

PDF

Part Number

Configured Part Number is shown.

150PKFB

 
Part Number
150PKFB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

SGD 66.99

1 Piece(s) 6 Day(s) or more 198320.01~485.00343[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic10056130862015057

Loading...

  1. 1

Basic Information

Caster Type Fixed Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part 150PKFB in the Ductile Caster P Type (Fixed) PK series.

Similar Part Numbers

Part Number
100PKFB
100PKULB
125PKA
150PKULB
200PKA
200PKB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

SGD 35.10

1 Piece(s) 4 Day(s) or more 144140.01~220.00186.2[Steel] Iron (with Bearings)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic8045105701210047

SGD 50.42

1 Piece(s) 4 Day(s) or more 144140.01~220.00205.8[Urethane] Urethane (With Bearing)Gasoline Resistance / Abrasion Resistance / Oil Resistance8045105701210047

SGD 45.09

1 Piece(s) 6 Day(s) or more 175140.01~220.00147[Rubber] RubberAbrasion Resistance / Cold Resistance10056125811712553

SGD 95.59

1 Piece(s) 6 Day(s) or more 198320.01~485.00343[Urethane] Urethane (With Bearing)Gasoline Resistance / Abrasion Resistance / Oil Resistance10056130862015057

SGD 85.80

1 Piece(s) 6 Day(s) or more 250220.01~320.00215.6[Rubber] RubberAbrasion Resistance / Cold Resistance11263142932020061

SGD 93.45

1 Piece(s) 6 Day(s) or more 250220.01~320.00215.6[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance11263142932020061

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)