(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W (Part Numbers)

Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W

Click this image to zoom it.

Move the mouse over the image to zoom

  • Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W
  • Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W

A wide base type adjuster for heavy weights that is stable and that can distribute the load to the floor. Note: Please be advised that the model number in VONA has been changed from "D-C III" to "D-C3."

[Features]
· The receiver of the stainless steel D-C III is a forged item.
· D-C III S has a luxurious feel since the surface of the receiver is grind-processed with a lathe.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D-C3 24X150

Part Number
D-C3 24X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties Adjusting for Hex Socket "No Licking"

SGD 21.41

1 Piece(s) 11 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate80491502224StandardNo

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Catch Plate Height Adjusting Handle No
Swivel Mechanism No

Please check the type/dimensions/specifications of the part D-C3 24X150 in the Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W series.

Similar Part Numbers

Part Number
D-C3 16X130SUS
D-C3 16X200
D-C3 20X100
D-C3 24X150SUS
D-C3 24X180
D-C3 24X180SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties Adjusting for Hex Socket "No Licking"

SGD 47.18

1 Piece(s) 11 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Forging[Others] Passivated8019.61302216Standard / Corrosion ResistanceNo

SGD 15.52

1 Piece(s) 11 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8019.62002216StandardNo

SGD 15.63

1 Piece(s) 11 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8039.21002220StandardNo

SGD 72.38

1 Piece(s) 4 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Forging[Others] Passivated80491502224Standard / Corrosion ResistanceNo

SGD 22.73

1 Piece(s) 11 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate80491802224StandardNo

SGD 76.24

1 Piece(s) 11 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Forging[Others] Passivated80491802224Standard / Corrosion ResistanceNo

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)