(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adjuster for Heavy Weights (Long Screw Type), D-C-L/D-C-L and S (Part Numbers)

Adjuster for Heavy Weights (Long Screw Type), D-C-L/D-C-L and S

A long screw adjuster with a wide adjustment range

[Features]
· Although the dimensions in the table are in increments of 50 mm, dimensions can be cut as desired upon request.
A limited quantity of 500 mm total length products are available for M16 and M20.
· D-C-LS has a luxurious feel since the surface of the receiver is grind-processed with a lathe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D-C-L16X250

Part Number
D-C-L16X250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties Adjusting for Hex Socket "No Licking"

SGD 21.81

1 Piece(s) 11 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8019.62502216StandardNo

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Catch Plate Height Adjusting Handle No
Swivel Mechanism No

Please check the type/dimensions/specifications of the part D-C-L16X250 in the Adjuster for Heavy Weights (Long Screw Type), D-C-L/D-C-L and S series.

Similar Part Numbers

Part Number
D-C-L12X200
D-C-L12X200SUS
D-C-L16X300
D-C-L16X300-HS
D-C-L20X250
D-C-L20X250-HS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties Adjusting for Hex Socket "No Licking"

SGD 13.18

1 Piece(s) 4 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate6014.72001712StandardNo

SGD 36.47

1 Piece(s) 11 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Forging[Others] Passivated6014.72001712Standard / Corrosion ResistanceNo

SGD 21.83

1 Piece(s) 4 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8019.63002216StandardNo

SGD 26.32

1 Piece(s) 14 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8019.63002216StandardAvailable

SGD 25.13

1 Piece(s) 11 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8039.22502220StandardNo

SGD 29.62

1 Piece(s) 14 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8039.22502220StandardAvailable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)