(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Driving Equipment High Multi-Cylinder (Part Numbers)

Driving Equipment High Multi-Cylinder

Mounted directly without mounting hardware, slim shape with embedded sensor switch.

(i)Caution

  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CS-YMDAS16X30-ZE155B2

Drawing

⌀6·⌀10·⌀16

High multi cylinder with guide, YMDA series, drawing 1

Cautions: For standard cylinders, dimensions A to D with a stroke of 5 mm are the dimensions of the sensor cylinder.

⌀20

High multi cylinder with guide, YMDA series, drawing 2

Product Specifications

Mounted directly without mounting hardware, slim shape with embedded sensor switch.

Compact, direct mount

With a square body and 6-sided mounting, it can be mounted compactly and directly.

Standardized cylinder with guide

Equipped with a linear guide, pursuing space saving and non-rotating accuracy.

Uses a recessed sensor switch

Uses a recessed sensor switch that does not protrude from the main body. Used by recessing it in the sensor mounting groove on the 2 sides of the main body.

Rod side flange type, main body tapped hole for mounting. OK even in narrow places. Recessed sensor switch

Rod side flange type, main body tapped hole for mounting
OK even in a small place. Recessed sensor switch

Flat mounting with reduced height

Flat mounting with reduced height
Main body through hole for vertical mounting

Vertical mounting with narrowed width

Vertical mounting with narrowed width
Head side flange type, main body tapped hole for mounting

Space-saving flange type mounting

Space-saving flange type mounting
Main body through hole & counterbore for flat mounting

ItemsCylinder diameter
6101620
Operation typeDouble acting type, push/pull single acting type
Operating fluidAir
Operating Pressure Range MPaDouble acting type0.15 to 0.70.1 to 0.70.08 to 0.7
Single acting push type0.2 to 0.70.15 to 0.7
Single Acting Instroke Type0.3 to 0.70.2 to 0.70.15 to 0.7
Proof pressure (MPa)1.05
Operating temperature range °C0 to 60
Operating speed range mm/s50 to 500^*
CushionRubber bumper method
LubricationNot required (When refueling, turbine oil type 1 "ISO VG32" equivalent)
Piping connection port diameterM5 × 0.8

Cautions: If the stroke exceeds 30 mm with ø6 (cylinder diameter 6 mm), it will be 100 to 500 mm/s.

Cylinder diameter and stroke

Operation typeDiameterStandard strokeMax. manufacturable stroke
Double acting type65, 10, 15, 20, 25, 30, 40, 50, 6060
10
16
205, 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100100
Single acting push type
Single Acting Instroke Type
65, 10, 1515
10
16
20

Force

Cylinder diameter
mm
Piston rod diameter
mm
OperationPressure receiving area
mm^2
Air pressure MPa
0.10.20.30.40.50.60.7
63Double acting typePush side28.25.68.511.314.116.919.7
Pull side21.24.26.48.510.612.714.8
Single acting push type28.20.73.56.49.212.014.8
Single Acting Instroke Type21.21.53.65.77.89.9
105Double acting typePush side78.57.915.723.631.439.347.155
Pull side58.95.911.817.723.629.535.341.2
Single acting push type78.56.113.921.829.637.545.4
Single Acting Instroke Type58.92.28.113.919.825.731.6
166Double acting typePush side20120.140.260.380.4100.5120.6140.7
Pull side17217.234.451.668.886103.2120.4
Single acting push type20118.838.959.079.199.2119.3
Single Acting Instroke Type17213.030.247.464.681.899.0
2010Double acting typePush side31431.462.894.2125.6157188.4219.8
Pull side23523.54770.594117.5141164.5
Single acting push type3144475.4106.8138.2169.6201
Single Acting Instroke Type23528.251.775.298.7122.2145.7

Standard table

⌀6·⌀10·⌀16

TypeStandard cylinder^*Sensor CylinderEFGHIJKL
DiameterABCDABCD
6432821248332671571175.51.8M3 × 0.5M3 × 0.5, Depth 5
104831232.55336287.5178111072.4M4 × 0.7M3 × 0.5, Depth 5
1653352635840318189141283.2M5 × 0.8M4 × 0.7, Depth 6
DiameterMNOPQRSTVY
615.510.53.487ø3.4 Counterbore ø6 Depth 5 (both sides)2413319
101810.53.4108ø3.4 Counterbore ø6 Depth 5 (both sides)2515519
1620124.5129ø4.5 Counterbore ø7.6 Depth 6.5 (both sides)3320625

⌀20

TypeStandard CylinderSensor Cylinder
DiameterABCDABCD
206140318.571504118.5

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and
production technology that the manufacturer has cultivated since its founding.

Part Number
CS-YMDAS16X30-ZE155B2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications Operating Temperature
(°C)
Additional Function, Standard Cylinder Specifications Sensor specifications Mounting Type Sensor Switches Lead Wire Length Number of sensor switches

SGD 178.02

1 Piece(s) 16 Day(s) or more Block shape1630Clean Room0 to 60Standard CylinderYesNoneZE1553000m2 pcs. included

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Additional Function Standard
Max. Operating Pressure(MPa) 0.7

Please check the type/dimensions/specifications of the part CS-YMDAS16X30-ZE155B2 in the Driving Equipment High Multi-Cylinder series.

Similar Part Numbers

Part Number
CS-YMDAS10X15-ZE155A2
CS-YMDAS10X5
CS-YMDAS16X20-ZE155B2
CS-YMDAS6X10
CS-YMDAS6X10-ZE155B2
CS-YMDAS6X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications Operating Temperature
(°C)
Additional Function, Standard Cylinder Specifications Sensor specifications Mounting Type Sensor Switches Lead Wire Length Number of sensor switches

SGD 153.70

1 Piece(s) 16 Day(s) or more Block shape1015Clean Room0 to 60Standard CylinderYesNoneZE1551000m2 pcs. included

SGD 66.10

1 Piece(s) 16 Day(s) or more Block shape105Clean Room0 to 60Standard CylinderYesNoneNone--

SGD 178.02

1 Piece(s) 16 Day(s) or more Block shape1620Clean Room0 to 60Standard CylinderYesNoneZE1553000m2 pcs. included

SGD 62.11

1 Piece(s) 16 Day(s) or more Block shape610Clean Room0 to 60Standard CylinderYesNoneNone--

SGD 159.99

1 Piece(s) 16 Day(s) or more Block shape610Clean Room0 to 60Standard CylinderYesNoneZE1553000m2 pcs. included

SGD 62.11

1 Piece(s) 16 Day(s) or more Block shape615Clean Room0 to 60Standard CylinderYesNoneNone--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)