(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Twin Spoke Handwheel (NTWN/TWN) (Part Numbers)

Twin Spoke Handwheel (NTWN/TWN)

The material includes added glass fibers, helping provide superior impact and chemical resistance as well as excellent mechanical strength. Types with and without a rotary grip are available.

[Features]
· Employs a solid spokeless structure and high tensile strength resin.
· Additionally, glass fiber has been added to the product's material, further improving mechanical strength, including in the form of impact resistance etc.
· Can also be safely used with chemicals, including acids, alkaline substances, and oils and fats.
· The rim includes finger rests. (Outer diameter of 125 mm or greater)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TWN125-YE-M

Part Number
TWN125-YE-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Mounting Section Hole Drilling Grip Grip Type Grip Material H
(mm)
D1
(Ø)
d
(Ø)
the color of center cap Additional Work

SGD 53.39

1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] Polyamide Matte Black442212YellowOne Press Screw Hole

Loading...

  1. 1

Basic Information

Types of Handle 2 Spoked Material of Handle Material Polypropylene Matte Black Surface of Handle No
Grip Surface No Set Screw Thread Machining No Insert Material SUM24L Black Oxide Coating

Please check the type/dimensions/specifications of the part TWN125-YE-M in the Twin Spoke Handwheel (NTWN/TWN) series.

Similar Part Numbers

Part Number
NTWN125
NTWN125-2M
NTWN125-BR
TWN125F
TWN125F-2M
TWN125F-BR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Mounting Section Hole Drilling Grip Grip Type Grip Material H
(mm)
D1
(Ø)
d
(Ø)
the color of center cap Additional Work

SGD 26.05

1 Piece(s) 9 Day(s) 10125Round hole (blind hole)No (No Grip Mounting Hole)-[Polyamide] Polyamide Matte Black4422---

SGD 48.47

1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)No (No Grip Mounting Hole)-[Polyamide] Polyamide Matte Black442212-Two Press Screw Holes

SGD 26.05

1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)No (No Grip Mounting Hole)-[Polyamide] Polyamide Matte Black442212Black-

SGD 97.62

1 Piece(s) 9 Day(s) 10125Round hole (blind hole)Presence[Folding Handle] Bending rotation type[Polyamide] Polyamide Matte Black4422---

SGD 121.92

1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] Polyamide Matte Black442212-Two Press Screw Holes

SGD 97.71

1 Piece(s) 9 Day(s) 10125Round hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] Polyamide Matte Black442212Black-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)