(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster (F8 Series) (CAF8) (Part Numbers)

Caster (F8 Series) (CAF8)

The wheel material is polyamide. Allowable load is 1,200N to 3,000N.

[Features]
· The stopper locks the swivel part of the bracket and rotation of the wheel simultaneously

PDF

Part Number

Configured Part Number is shown.

CAF8-065SBL

Part Number
CAF8-065SBL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Bracket Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

SGD 22.57

1 Piece(s) 9 Day(s) 10Swiveling, Plate10080.01~140.00No120SPHDSlotted Holes45(60)75(80)851006530

Loading...

  1. 1

Basic Information

Wheel Material Polyamide Wheel Characteristics Abrasion Resistance

Please check the type/dimensions/specifications of the part CAF8-065SBL in the Caster (F8 Series) (CAF8) series.

Similar Part Numbers

Part Number
CAF8-065FBL
CAF8-065PBL
CAF8-080FBF
CAF8-080FBF-SUS
CAF8-080FBL
CAF8-080FBL-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Bracket Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

SGD 22.29

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole10080.01~140.00No120SPHD-----6530

SGD 16.81

1 Piece(s) 9 Day(s) 10fixation10080.01~140.00No120SPHDSlotted Holes45(60)75(80)851006530

SGD 34.67

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole107140.01~220.00With Stopper180SPHD-----8030

SGD 75.65

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole107140.01~220.00With Stopper180SUS304-----8030

SGD 21.80

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole107140.01~220.00No180SPHD-----8030

SGD 53.14

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole107140.01~220.00No180SUS304-----8030

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)