(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster (F5 Series) (CAF5) (Part Numbers)

Part Number

Configured Part Number is shown.

CAF5-100PSL

Part Number
CAF5-100PSL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

SGD 55.48

1 Piece(s) 9 Day(s) 10fixation128140.01~220.00No200Slotted Holes45(60)75(80)8510010030

Loading...

  1. 1

Basic Information

Wheel Material Urethane (Thermosetting Property) Wheel Characteristics Abrasion Resistance Bracket Material SPHD

Please check the type/dimensions/specifications of the part CAF5-100PSL in the Caster (F5 Series) (CAF5) series.

Similar Part Numbers

Part Number
CAF5-080SSF
CAF5-080SSL
CAF5-100FSF
CAF5-100SSF
CAF5-100SSL
CAF5-125FSF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

SGD 59.23

1 Piece(s) 9 Day(s) 10Swiveling, Plate107140.01~220.00With Stopper200Slotted Holes45(60)75(80)851008025

SGD 46.94

1 Piece(s) 9 Day(s) 10Swiveling, Plate107140.01~220.00No200Slotted Holes45(60)75(80)851008025

SGD 73.55

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole128140.01~220.00With Stopper200-----10030

SGD 73.90

1 Piece(s) 9 Day(s) 10Swiveling, Plate128140.01~220.00With Stopper200Slotted Holes45(60)75(80)8510010030

SGD 61.89

1 Piece(s) 6 Day(s) or more 10Swiveling, Plate128140.01~220.00No200Slotted Holes45(60)75(80)8510010030

SGD 82.23

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole156140.01~220.00With Stopper220-----12535

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)