(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster (F5 Series) (CAF5) (Part Numbers)

Part Number

Configured Part Number is shown.

CAF5-200SSL-H

Part Number
CAF5-200SSL-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

SGD 195.55

1 Piece(s) 9 Day(s) 10Swiveling, Plate250485.01~750.00No750Slotted Holes73(87)105(105)11014020050

Loading...

  1. 1

Basic Information

Wheel Material Urethane (Thermosetting Property) Wheel Characteristics Abrasion Resistance Bracket Material SPHD

Please check the type/dimensions/specifications of the part CAF5-200SSL-H in the Caster (F5 Series) (CAF5) series.

Similar Part Numbers

Part Number
CAF5-080FSF
CAF5-080FSL
CAF5-080PSL
CAF5-080SSF
CAF5-080SSL
CAF5-100FSF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

SGD 58.48

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole107140.01~220.00With Stopper200-----8025

SGD 46.54

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole107140.01~220.00No200-----8025

SGD 42.05

1 Piece(s) 9 Day(s) 10fixation107140.01~220.00No200Slotted Holes45(60)75(80)851008025

SGD 59.23

1 Piece(s) 9 Day(s) 10Swiveling, Plate107140.01~220.00With Stopper200Slotted Holes45(60)75(80)851008025

SGD 46.94

1 Piece(s) 9 Day(s) 10Swiveling, Plate107140.01~220.00No200Slotted Holes45(60)75(80)851008025

SGD 73.55

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole128140.01~220.00With Stopper200-----10030

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)