(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster (E3 Series) (CAE3) (Part Numbers)

Part Number

Configured Part Number is shown.

CAE3-150PBL

Part Number
CAE3-150PBL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

SGD 31.78

1 Piece(s) 6 Day(s) or more 10fixation182140.01~220.00No170Slotted Holes45(60)75(80)8510015040

Loading...

  1. 1

Basic Information

Wheel Material Nitrile Rubber (NBR) Wheel Characteristics No Bracket Material SPHD

Please check the type/dimensions/specifications of the part CAE3-150PBL in the Caster (E3 Series) (CAE3) series.

Similar Part Numbers

Part Number
CAE3-080SBF
CAE3-080SBL
CAE3-100FBF
CAE3-150SBF
CAE3-150SBL
CAE3-200FBF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

SGD 40.23

1 Piece(s) 9 Day(s) 10Swiveling, Plate10735.01~80.00With Stopper65Slotted Holes45(60)75(80)851008025

SGD 24.63

1 Piece(s) 9 Day(s) 10Swiveling, Plate10735.01~80.00No65Slotted Holes45(60)75(80)851008025

SGD 40.74

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole12835.01~80.00With Stopper80-----10030

SGD 54.42

1 Piece(s) 9 Day(s) 10Swiveling, Plate182140.01~220.00With Stopper170Slotted Holes45(60)75(80)8510015040

SGD 44.51

1 Piece(s) 9 Day(s) 10Swiveling, Plate182140.01~220.00No170Slotted Holes45(60)75(80)8510015040

SGD 91.61

1 Piece(s) 6 Day(s) or more 10Swiveling, Through Hole236220.01~320.00With Stopper230-----20050

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)