(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster (E2 Series) (CAE2) (Part Numbers)

Part Number

Configured Part Number is shown.

CAE2-080SBF

Part Number
CAE2-080SBF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

SGD 36.32

1 Piece(s) 9 Day(s) 10Swiveling, Plate10735.01~80.00With Stopper65Slotted Holes45(60)75(80)851008025

Loading...

  1. 1

Basic Information

Wheel Material Nitrile Rubber (NBR) Wheel Characteristics No Bracket Material SPHD

Please check the type/dimensions/specifications of the part CAE2-080SBF in the Caster (E2 Series) (CAE2) series.

Similar Part Numbers

Part Number
CAE2-080FBF
CAE2-080FBL
CAE2-080PBL
CAE2-080SBL
CAE2-100FBF
CAE2-100FBL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

SGD 35.51

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole10735.01~80.00With Stopper65-----8025

SGD 22.46

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole10735.01~80.00No65-----8025

SGD 16.51

1 Piece(s) 9 Day(s) 10fixation10735.01~80.00No65Slotted Holes45(60)75(80)851008025

SGD 22.98

1 Piece(s) 9 Day(s) 10Swiveling, Plate10735.01~80.00No65Slotted Holes45(60)75(80)851008025

SGD 38.40

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole12835.01~80.00With Stopper80-----10030

SGD 24.57

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole12835.01~80.00No80-----10030

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)