(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster (C7 Series) (CAC7) (Part Numbers)

Caster (C7 Series) (CAC7)
  • On Sale Till 31/03/2025

Vulcanized rubber is used for the wheel material. Allowable load is 350N to 550N.

[Features]
· The stopper locks only the rotation of the wheel.

PDF

Part Number

Configured Part Number is shown.

CAC7-050SBF

Part Number
CAC7-050SBF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
M D
(Ø)
T
(mm)

SGD 23.40

1 Piece(s) 9 Day(s) 10Swiveling, Plate67~35.00With Stopper35Slotted Holes38.5(48)38.5(48)5555-5020

Loading...

  1. 1

Basic Information

Wheel Material Vulcanized Rubber (Non-migratory) Wheel Characteristics No Bracket Material SPHD

Please check the type/dimensions/specifications of the part CAC7-050SBF in the Caster (C7 Series) (CAC7) series.

Similar Part Numbers

Part Number
CAC7-050FBF
CAC7-050FBL
CAC7-050PBL
CAC7-050SBL
CAC7-060CBF
CAC7-060CBL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
M D
(Ø)
T
(mm)

SGD 23.11

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole66~35.00With Stopper35------5020

SGD 15.99

1 Piece(s) 9 Day(s) 10Swiveling, Through Hole66~35.00No35------5020

SGD 14.70

1 Piece(s) 9 Day(s) 10fixation67~35.00No35Slotted Holes38.5(44)38.5(44)5555-5020

SGD 14.72

1 Piece(s) 9 Day(s) 10Swiveling, Plate67~35.00No35Slotted Holes38.5(44)38.5(44)5555-5020

SGD 30.94

1 Piece(s) Same day 10Swiveling, External Threading8335.01~80.00With Stopper50-----M12×1.756024

SGD 23.69

1 Piece(s) 9 Day(s) 10Swiveling, External Threading8335.01~80.00No50-----M12×1.756024

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)