(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel rollers (rollers for conveyors) S series (S-5714NB)

Steel rollers (rollers for conveyors) S series (S-5714NB)

φ57 roller which employs a standard bearing and boss integration for quiet operation and high durability. Roller unit of the S-5714NB roller conveyor.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S-5714NB-[90,​150,​240,​305,​390,​490,​620,​690,​790,​890,​990][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]

 
Part Number
S-5714NB-[90,​150,​240,​305,​390,​490,​620,​690,​790,​890,​990][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel Outer Dia. D(Ø) 57.2 Properties Standard
Lining No Surface Treatment Zinc Plating Bearing Material Steel
Operating Temperature Range(°C) 0::40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)