(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel roller (conveyor roller) M Series (R-5714) diameter φ 57.2 x width 100-1000

Steel roller (conveyor roller)  M Series (R-5714) diameter φ 57.2 x width 100-1000

A moderate load φ57 steel roller which is well-suited to high-quality inclined transport due to the use of machined bearings. Roller unit of the R-5714 roller conveyor.

[Features]
· The roller diameter is φ57.2. The minimum roller interval is P75.
· Standard roller width (nominal) is 100W to 1000W in 50mm increments.
· Machined bearings, high quality.
· Model 90 frame standard type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

R-5714-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]

 
Part Number
R-5714-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel Outer Dia. D(Ø) 57.2 Properties Standard
Lining No Surface Treatment Zinc Plating Bearing Material Steel
Operating Temperature Range(°C) 0::40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)