(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Roller Conveyor, M Series (R-6032N)

Steel Roller Conveyor, M Series (R-6032N)

Heavy load use / economy type ø60 / tube wall thickness t3. Steel roller conveyor. Roller surface with black coating processed. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

[Features]
· Roller diameter is ø60.5, tube wall thickness t3.2, and minimum roller interval is P75.
· Standard roller width (nominal) 100W to 1,000W in increments of 50 mm.
· This roller can also be manufactured in non-standard sizes.
· Machined bearings, high quality
· 90 type frame, standard type.

PDF

Japanese Only

Part Number
R-6032N-900R-[100,​200,​300,​400,​500,​600,​700,​800,​900,​1000]W-[75,​100,​150,​200]P-90
R-6032N-900R-[101-199/1]W-[75,​100,​150,​200]P-90
R-6032N-900R-[201-299/1]W-[75,​100,​150,​200]P-90
R-6032N-900R-[301-399/1]W-[75,​100,​150,​200]P-90
R-6032N-900R-[401-499/1]W-[75,​100,​150,​200]P-90
R-6032N-900R-[501-599/1]W-[75,​100,​150,​200]P-90
R-6032N-900R-[601-699/1]W-[75,​100,​150,​200]P-90
R-6032N-900R-[701-799/1]W-[75,​100,​150,​200]P-90
R-6032N-900R-[801-899/1]W-[75,​100,​150,​200]P-90
R-6032N-900R-[901-999/1]W-[75,​100,​150,​200]P-90
R-6032N-[500-3000/10]L-[100,​200,​300,​400,​500,​600,​700,​800,​900,​1000]W-[75,​100,​150,​200]P
R-6032N-[500-3000/10]L-[101-199/1]W-[75,​100,​150,​200]P
R-6032N-[500-3000/10]L-[201-299/1]W-[75,​100,​150,​200]P
R-6032N-[500-3000/10]L-[301-399/1]W-[75,​100,​150,​200]P
R-6032N-[500-3000/10]L-[401-499/1]W-[75,​100,​150,​200]P
R-6032N-[500-3000/10]L-[501-599/1]W-[75,​100,​150,​200]P
R-6032N-[500-3000/10]L-[601-699/1]W-[75,​100,​150,​200]P
R-6032N-[500-3000/10]L-[701-799/1]W-[75,​100,​150,​200]P
R-6032N-[500-3000/10]L-[801-899/1]W-[75,​100,​150,​200]P
R-6032N-[500-3000/10]L-[901-999/1]W-[75,​100,​150,​200]P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding

-

1 Piece(s) 13 Day(s) or more 100 ~ 100075 ~ 200Curves-90900

-

1 Piece(s) 13 Day(s) or more 101 ~ 19975 ~ 200Curves-90900

-

1 Piece(s) 13 Day(s) or more 201 ~ 29975 ~ 200Curves-90900

-

1 Piece(s) 13 Day(s) or more 301 ~ 39975 ~ 200Curves-90900

-

1 Piece(s) 13 Day(s) or more 401 ~ 49975 ~ 200Curves-90900

-

1 Piece(s) 13 Day(s) or more 501 ~ 59975 ~ 200Curves-90900

-

1 Piece(s) 13 Day(s) or more 601 ~ 69975 ~ 200Curves-90900

-

1 Piece(s) 13 Day(s) or more 701 ~ 79975 ~ 200Curves-90900

-

1 Piece(s) 13 Day(s) or more 801 ~ 89975 ~ 200Curves-90900

-

1 Piece(s) 13 Day(s) or more 901 ~ 99975 ~ 200Curves-90900

-

1 Piece(s) 10 Day(s) or more 100 ~ 100075 ~ 200Straight500 ~ 3000--

-

1 Piece(s) 10 Day(s) or more 101 ~ 19975 ~ 200Straight500 ~ 3000--

-

1 Piece(s) 10 Day(s) or more 201 ~ 29975 ~ 200Straight500 ~ 3000--

-

1 Piece(s) 10 Day(s) or more 301 ~ 39975 ~ 200Straight500 ~ 3000--

-

1 Piece(s) 10 Day(s) or more 401 ~ 49975 ~ 200Straight500 ~ 3000--

-

1 Piece(s) 10 Day(s) or more 501 ~ 59975 ~ 200Straight500 ~ 3000--

-

1 Piece(s) 10 Day(s) or more 601 ~ 69975 ~ 200Straight500 ~ 3000--

-

1 Piece(s) 10 Day(s) or more 701 ~ 79975 ~ 200Straight500 ~ 3000--

-

1 Piece(s) 10 Day(s) or more 801 ~ 89975 ~ 200Straight500 ~ 3000--

-

1 Piece(s) 10 Day(s) or more 901 ~ 99975 ~ 200Straight500 ~ 3000--

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 60.5 Roller Thickness t(mm) 3.2
Application For transporting small items / Medium Load / Heavy Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment No Machine Height H(mm) 101.7
Roller Strength(N / 1pc.) 1019.9::3824.6 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)