(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[In-Stock Items] Single Valve Unit, Pilot-Operated 5-Port Valve 4KB1 to 4KB1 Series (Part Numbers)

[In-Stock Items] Single Valve Unit, Pilot-Operated 5-Port Valve 4KB1 to 4KB1 Series

Same day shipping before 18:00 is available for the part numbers mentioned on this page.
Compact valve with a wide lineup.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Check the following web pages for specifications not given here. https://jp.misumi-ec.com/vona2/detail/221000184952/?

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4KB210-06-M1-AC200V

Part Number
4KB210-06-M1-AC200V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications Number of Solenoids Switching Type Status at Power Off Voltage Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Equipment Wire Connection Symbol Wire connection Voltage Surge Suppressor

SGD 142.61

1 Piece(s) 11 Day(s) or more Oil-FreeSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)AC200V1/840 to 800.7320.15 to 0.7InternalLock-Grommet lead (300 mm)--

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Manifold Base Pipe Port Type Rc Plumbing Subbase Plumbing
Driving Type Pilot-operated Spool Seal Type Soft seal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)