(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[In-Stock Items] Single Valve Unit, Pilot-Operated 3/5-Port Valve, 3KA1/4KA1 to 4KA4 Series (Part Numbers)

[In-Stock Items] Single Valve Unit, Pilot-Operated 3/5-Port Valve, 3KA1/4KA1 to 4KA4 Series

Compact valve with a wide lineup.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4KA330-08-DC24V

Part Number
4KA330-08-DC24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Wire Connection Symbol Voltage Surge Suppressor

SGD 279.02

1 Piece(s) 4 Day(s) or more Double[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24VRc1/463 to 100No MarkDC24VNo

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard / Oil-Free Plumbing Direct piping
Driving Type Pilot-operated Spool Seal Type Soft seal Manual Equipment Non-Locking

Please check the type/dimensions/specifications of the part 4KA330-08-DC24V in the [In-Stock Items] Single Valve Unit, Pilot-Operated 3/5-Port Valve, 3KA1/4KA1 to 4KA4 Series series.

Similar Part Numbers

Part Number
4KA110-M5-B-DC24V
4KA120-M5-AC100V
4KA120-M5-AC200V
4KA330-08-S-DC24V
4KA340-08-AC100V
4KA340-08-AC200V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Wire Connection Symbol Voltage Surge Suppressor

SGD 97.24

1 Piece(s) 4 Day(s) or more Single2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC24VMM520 to 40BDC24VNo

SGD 139.38

1 Piece(s) 4 Day(s) or more Double2-position exhaustSelf-holdingAC100VMM520 to 40No MarkAC100VNo

SGD 139.38

1 Piece(s) 18 Day(s) or more Double2-position exhaustSelf-holdingAC200VMM520 to 40No MarkAC200VNo

SGD 294.06

1 Piece(s) 4 Day(s) or more Double[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24VRc1/463 to 100No MarkDC24VAttachment

SGD 279.02

1 Piece(s) 18 Day(s) or more Double3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)AC100VRc1/463 to 100No MarkAC100VNo

SGD 279.02

1 Piece(s) 18 Day(s) or more Double3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)AC200VRc1/463 to 100No MarkAC200VNo

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)