(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[In-Stock Items] Single Valve Pilot-operated 5-Port Valve Selex Valve 4F0/1/2/3 Series (Part Numbers)

[In-Stock Items] Single Valve Pilot-operated 5-Port Valve Selex Valve 4F0/1/2/3 Series

Possible to use hard and without lubrication. Excellent total performance, which can fit into a wide variety of fields with our selection.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4F120-06-N-DC24V

Part Number
4F120-06-N-DC24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Manual Equipment Wire Connection Symbol Voltage Surge Suppressor Check Valve Plug

SGD 186.19

1 Piece(s) 4 Day(s) or more Double2-position exhaustSelf-holdingDC24VRp1/820 to 25Non-LockingNo MarkDC24VNoNoAttachment (for 3-port valve)

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard / Oil-Free Plumbing Direct piping
Driving Type Pilot-operated Spool Seal Type Soft seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part 4F120-06-N-DC24V in the [In-Stock Items] Single Valve Pilot-operated 5-Port Valve Selex Valve 4F0/1/2/3 Series series.

Similar Part Numbers

Part Number
4F020-06-N-DC24V
4F020-06-S-DC24V
4F020-06-SN-DC24V
4F120-06-SN-DC24V
4F120-08-AC100V
4F120-08-AC200V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Manual Equipment Wire Connection Symbol Voltage Surge Suppressor Check Valve Plug

SGD 166.27

1 Piece(s) 4 Day(s) or more Double2-position exhaustSelf-holdingDC24VRp1/816 to 20Non-LockingNo MarkDC24VNoNoAttachment (for 3-port valve)

SGD 174.44

1 Piece(s) 4 Day(s) or more Double2-position exhaustSelf-holdingDC24VRp1/816 to 20Non-LockingNo MarkDC24VAttachment (Varistor)NoNo

SGD 177.01

1 Piece(s) 4 Day(s) or more Double2-position exhaustSelf-holdingDC24VRp1/816 to 20Non-LockingNo MarkDC24VAttachment (Varistor)NoAttachment (for 3-port valve)

SGD 196.93

1 Piece(s) 4 Day(s) or more Double2-position exhaustSelf-holdingDC24VRp1/820 to 25Non-LockingNo MarkDC24VAttachment (Varistor)NoAttachment (for 3-port valve)

SGD 182.72

1 Piece(s) 4 Day(s) or more Double2-position exhaustSelf-holdingAC100VRp1/420 to 25Non-LockingNo MarkAC100VNoNoNo

SGD 182.72

1 Piece(s) 4 Day(s) or more Double2-position exhaustSelf-holdingAC200VRp1/420 to 25Non-LockingNo MarkAC200VNoNoNo

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)