(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Modular type FRL combination standard white series (Part Numbers)

Modular type FRL combination standard white series

Boost your system with modularization. Dual element construction provides long life.
Choose from over 1000 in stock models, such as those with attached pressure meters, from our website.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C1000-6-W-T8-A6WG49P

Part Number
C1000-6-W-T8-A6WG49P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Min. Dripping Flow Rate
(l/min)
Bowl Material Relief Flow Direction Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Display Increment Piping Adapter Set Pressure Range Pressure Gauge Attached Pressure switch (P4000-W) + Joint set (Attached) Residual discharge value (V3000-W) + Joiner set (Attached) Configured Regulator Product No. Assembly Attachment Attachment Supplied Distributor Filter Auto Drain Type Lubricator Drain Type Pressure Switch Residual Discharge Valve Resin Bowl

SGD 152.57

1 Piece(s) 4 Day(s) or more Rc1/80.015ResinReliefStandard Flow (Left→Right)12Manual Drain Cock[With Standard Pressure Gauge] Presence (Pressure Port Plug)20NoMpa Indication, Rc ScrewRc1/80.05~0.85MPaG49D-8-P10NoNoR1000-W--------

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter + Regulator + Lubricator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Bowl Guard Presence Bowl material details Polycarbonate
Differential pressure detection port No Attachment (Assembled) No

Please check the type/dimensions/specifications of the part C1000-6-W-T8-A6WG49P in the Modular type FRL combination standard white series series.

Similar Part Numbers

Part Number
C1000-6-W-A6W
C1000-6-W-A6WVW
C1000-6-W-A8W
C1000-6-W-T8-A6WG50P
C1000-6-W-T8-A6WG52P
C1000-6-W-T8-A6WG59P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Min. Dripping Flow Rate
(l/min)
Bowl Material Relief Flow Direction Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Display Increment Piping Adapter Set Pressure Range Pressure Gauge Attached Pressure switch (P4000-W) + Joint set (Attached) Residual discharge value (V3000-W) + Joiner set (Attached) Configured Regulator Product No. Assembly Attachment Attachment Supplied Distributor Filter Auto Drain Type Lubricator Drain Type Pressure Switch Residual Discharge Valve Resin Bowl

SGD 151.89

1 Piece(s) 4 Day(s) or more Rc1/80.015ResinReliefStandard Flow (Left→Right)12Manual Drain Cock[With Standard Pressure Gauge] Presence (Absence of Indicator)20NoMpa Indication, Rc ScrewRc1/80.05~0.85MPaNoNoNoR1000-W--------

SGD 209.70

1 Piece(s) 4 Day(s) or more Rc1/80.015ResinReliefStandard Flow (Left→Right)12Manual Drain Cock[With Standard Pressure Gauge] Presence (Absence of Indicator)20NoMpa Indication, Rc ScrewRc1/80.05~0.85MPaNoNoPresenceR1000-W--------

SGD 151.89

1 Piece(s) 4 Day(s) or more Rc1/80.015ResinReliefStandard Flow (Left→Right)12Manual Drain Cock[With Standard Pressure Gauge] Presence (Absence of Indicator)20NoMpa Indication, Rc ScrewRc1/40.05~0.85MPaNoNoNoR1000-W--------

SGD 152.64

1 Piece(s) 13 Day(s) or more Rc1/80.015ResinReliefStandard Flow (Left→Right)12Manual Drain Cock[With Standard Pressure Gauge] Presence (Pressure Port Plug)20NoMpa Indication, Rc ScrewRc1/80.05~0.85MPaG50D-8-P10NoNoR1000-W--------

SGD 262.22

1 Piece(s) 4 Day(s) or more Rc1/80.015ResinReliefStandard Flow (Left→Right)12Manual Drain Cock[With Standard Pressure Gauge] Presence (Pressure Port Plug)20NoMpa Indication, Rc ScrewRc1/80.05~0.85MPaG52D-8-P10NoNoR1000-W--------

SGD 152.72

1 Piece(s) 4 Day(s) or more Rc1/80.015ResinReliefStandard Flow (Left→Right)12Manual Drain Cock[With Standard Pressure Gauge] Presence (Pressure Port Plug)20NoMpa Indication, Rc ScrewRc1/80.05~0.85MPaG59D-8-P10NoNoR1000-W--------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)