(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type (Part Numbers)

[Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type

An individual block item from the THK LM guide SR series. Extremely useful for sudden design changes and when performing maintenance.

[Features]
· Circulates the ball row using the end plate that is assembled
· in the LM block when the ball rotates the rotating side with four rows that have been precision ground into the LM block and LM rail.
· The ball will not fall out even if the LM block is removed from the LM rail because it is held by a holding plate.
· Has a low cross-section height, and the LM block has been designed with a high rigidity, which allows for highly precise and consistent linear motion.
· Compact / radial type: A compact type with a low cross-sectional height, which is ideal for horizontal guide parts for ball contact structures that are strong against loads in the radial direction.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SR30TB1(GK)

Part Number
SR30TB1(GK)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBlock Type Nominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

SGD 136.12

1 Piece(s) 4 Day(s) or more 10Wide30Carbon Steel724098079096.8Drilled Hole4-9Through69.3No

Loading...

  1. 1

Basic Information

Rail Type Standard Set / Single Item Block only Radial Clearance Normal
Accuracy Grade Standard Grade Ball Arrangement 4 Rows of Circular No. of Blocks Used On The Same Rail 1
Retainer No Lubrication System No Rolling Element Ball

Please check the type/dimensions/specifications of the part SR30TB1(GK) in the [Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type series.

Similar Part Numbers

Part Number
SR15TB1(GK)
SR15TB1SS(GK)
SR15TB1UU(GK)
SR30TB1M(GK)
SR30TB1SS(GK)
SR30TB1SSM(GK)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBlock Type Nominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

SGD 90.24

1 Piece(s) 4 Day(s) or more 10Wide15Carbon Steel41264.5603.55257Drilled Hole4-4.5Through39.5No

SGD 107.06

1 Piece(s) 4 Day(s) or more 10Wide15Carbon Steel41264.5603.55257Drilled Hole4-4.5Through39.5Seal (end+side+inner)

SGD 98.65

1 Piece(s) 4 Day(s) or more 10Wide15Carbon Steel41264.5603.55257Drilled Hole4-4.5Through39.5End seal

SGD 377.80

1 Piece(s) 4 Day(s) or more 10Wide30Stainless Steel724098079096.8Drilled Hole4-9Through69.3No

SGD 156.00

1 Piece(s) 4 Day(s) or more 10Wide30Carbon Steel724098079096.8Drilled Hole4-9Through69.3Seal (end+side+inner)

SGD 414.00

1 Piece(s) 4 Day(s) or more 10Wide30Stainless Steel724098079096.8Drilled Hole4-9Through69.3Seal (end+side+inner)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)