(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fiber Optic Unit [E32] (Part Numbers)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E32-LR11NP 2M

Part Number
E32-LR11NP 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetected Objects Detection Method Head Shape Amplifier Installation Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Bending Radius
(mm)
Product type Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Fiber Length
(m)
Shape (beam) Specifications Detection Distance details
(mm)
Optical axis diameter (minimum sensing object) Detection direction Sleeve size Note

SGD 257.73

1 Piece(s) 4 Day(s) or more Transparent ObjectsRetro reflectiveScrew TypeAmplifier Separation Type1200--Standard-40~702-M6-2-With MSR function1200---Flexible fiber

Loading...

  1. 1
 

Basic Information

Type Fiber Unit

Please check the type/dimensions/specifications of the part E32-LR11NP 2M in the Fiber Optic Unit [E32] series.

Similar Part Numbers

Part Number
E32-A04-1 2M
E32-A08 2M
E32-A08H2 2M
E32-LR11NP 5M
E32-LT11 10M
E32-LT11 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetected Objects Detection Method Head Shape Amplifier Installation Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Bending Radius
(mm)
Product type Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Fiber Length
(m)
Shape (beam) Specifications Detection Distance details
(mm)
Optical axis diameter (minimum sensing object) Detection direction Sleeve size Note

SGD 556.76

1 Piece(s) 4 Day(s) or more Wafer[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type6800.1-Standard-40~7010---2--6801.2---

SGD 369.74

1 Piece(s) 4 Day(s) or more Transparent ObjectsRetro reflective[Square] Square shapeAmplifier Separation Type10~20-Limited Reflective TypeStandard-40~7025---2--20----

SGD 1,103.88

1 Piece(s) 92 Day(s) or more Opaque ObjectsRetro reflective[Square] Square shapeAmplifier Separation Type10~20-Limited Reflective TypeHeat Resistant-40~30025---2--10~20----

SGD 342.76

1 Piece(s) 34 Day(s) or more Transparent ObjectsRetro reflectiveScrew TypeAmplifier Separation Type1200--Standard-40~702-M6-5-With MSR function1200---Flexible fiber

SGD 251.90

1 Piece(s) 34 Day(s) or more Opaque Objects[Transparent] Through Beam TypeScrew TypeAmplifier Separation Type40000.03---40~7025-M4-10--40002.3---

SGD 52.09

1 Piece(s) Same day Opaque Objects[Transparent] Through Beam TypeScrew TypeAmplifier Separation Type40000.03---40~7025-M4-2--40002.3---

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)