(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Long range detection of 30 mm.
· Trouble caused by workpiece collision is also reduced, and mounting is secure.
· Because it is non polar specification wiring is easy (DC 2 wire type).
· Standard adoption of code protector to prevent wire breakage.
Japanese Only
Part Number
Configured Part Number is shown.
E2EM-X30MX1 2M
Part Number |
---|
E2EM-X30MX1 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Power Type | Output Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Cable Specifications | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 169.30 | 1 Piece(s) | Same day | ~50 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | Brass Nickel Plated | M30 | 60.1~70 | 65 | Direct Current 2-Wire Type | DC 2-wire non-polar | Pre-wired model | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core | 30 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Detection Direction | Front Surface |
---|---|---|---|---|---|
Detecting Surface Material | Polybutylene Terephthalate | Amplifier | Amplifier Built-in Type | Acquired Standards | CE / IEC |
Protection Structure (IEC) | IP67 | Types | Long Distance | Power Supply Voltage | 12-24 VDC |
Operation Mode | NO | Different Frequency Type | Standard | Included functions | - |
Combination amplifier/head | - |
Please check the type/dimensions/specifications of the part E2EM-X30MX1 2M in the Long Distance Proximity Sensor [E2EM] series.
Part Number |
---|
E2EM-X15X1 2M |
E2EM-X16MX1 2M |
E2EM-X2C1-M1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Power Type | Output Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Cable Specifications | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 176.70 | 1 Piece(s) | Same day | ~20 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M30 | 40.1~50 | 43 | Direct Current 2-Wire Type | DC 2-wire non-polar | Pre-wired model | ① or ④ brown + V (0V), ② or ③ blue 0V (+V) | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 15 | ||
SGD 108.54 | 1 Piece(s) | Same day | ~20 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | Brass Nickel Plated | M18 | 50.1~60 | 60 | Direct Current 2-Wire Type | DC 2-wire non-polar | Pre-wired model | ① or ④ brown + V (0V), ② or ③ blue 0V (+V) | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core | 16 | ||
SGD 121.55 | 1 Piece(s) | Same day | ~2 | Standard / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | M8 | 20.1~30 | 26 | Direct Current 3-Wire Type | NPN Open Collector | Connector model (M12) | ① brown + V, ③ blue 0V, ② or ④ black | - | - | 2 |
How can we improve?
How can we improve?