(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chemical-resistant type proximity sensor (E2FQ) (Part Numbers)

Chemical-resistant type proximity sensor (E2FQ)

[Features]
· Chemical-resistant fluororesin case proximity sensor.
· All fluoropolymer excellent in chemical resistance.
· Maximum detection range 10 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E2FQ-X10D1 2M

 
Part Number
E2FQ-X10D1 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Power Type Power Supply Voltage Output Mode Connector pin arrangement Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

SGD 212.72

1 Piece(s) 7 Day(s) or more ~10Standard / Chemical Resistant Products / Oil Resistance Reinforcement / Cold ResistanceM3040.1~5050Direct Current 2-Wire Type12-24 VDCDC 2-wire polarized-StandardVinyl (PVC)-insulated round cord, φ6, 2-core--10

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Case Material Fluororesin Detecting Surface Material Fluororesin
Amplifier Amplifier Built-in Type Acquired Standards CE / IEC Protection Structure (IEC) IP67
Types Fluorine resin type for chemical resistance Operation Mode NO Connection Method Pre-wired model
Cable Length(m) 2

Please check the type/dimensions/specifications of the part E2FQ-X10D1 2M in the Chemical-resistant type proximity sensor (E2FQ) series.

Similar Part Numbers

Part Number
E2FQ-X10E1 2M
E2FQ-X10F1 2M
E2FQ-X10Y1 2M
E2FQ-X2D1 2M
E2FQ-X2E1 2M
E2FQ-X2F1 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Power Type Power Supply Voltage Output Mode Connector pin arrangement Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

SGD 212.72

1 Piece(s) Same day ~10Standard / Chemical Resistant Products / Oil Resistance Reinforcement / Cold ResistanceM3040.1~5050Direct Current 3-Wire Type12-24 VDCNPN Voltage Current Output-StandardVinyl (PVC)-insulated round cord, φ6, 3-core--10

SGD 212.72

1 Piece(s) 4 Day(s) or more ~10Standard / Chemical Resistant Products / Oil Resistance Reinforcement / Cold ResistanceM3040.1~5050Direct Current 3-Wire Type12-24 VDCPNP voltage/current output-StandardVinyl (PVC)-insulated round cord, φ6, 3-core--10

SGD 213.83

1 Piece(s) 4 Day(s) or more ~10Standard / Chemical Resistant Products / Oil Resistance ReinforcementM3040.1~5050AC, 2-Wire24-240 VDCAC, 2-Wire--Vinyl (PVC)-insulated round cord, φ6, 2-core--10

SGD 177.97

1 Piece(s) 4 Day(s) or more ~2Standard / Chemical Resistant Products / Oil Resistance Reinforcement / Cold ResistanceM1230.1~4038Direct Current 2-Wire Type12-24 VDCDC 2-wire polarized-StandardVinyl (PVC)-insulated round cord, φ6, 2-core--2

SGD 133.94

1 Piece(s) 6 Day(s) or more ~2Standard / Chemical Resistant Products / Oil Resistance ReinforcementM1230.1~4038Direct Current 2-Wire Type12-24 VDCDC 3-wire (NPN)--Vinyl (PVC)-insulated round cord, φ6, 3-core--2

SGD 177.97

1 Piece(s) 4 Day(s) or more ~2Standard / Chemical Resistant Products / Oil Resistance Reinforcement / Cold ResistanceM1230.1~4038Direct Current 3-Wire Type12-24 VDCPNP voltage/current output-StandardVinyl (PVC)-insulated round cord, φ6, 3-core--2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)