(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Standard Type Proximity Sensor [E2E] (Part Numbers)

Standard Type Proximity Sensor [E2E]

If you are looking for a proximity sensor, first form E2E. World-class performance/quality, wide variations allow you to choose the most suitable model according to your requirements.
Excellent environmental resistance is realized. The standard cable is oil resistant PVC. On sensing surface used strong material for cutting oil

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E2E-X2Y1 2M

Part Number
E2E-X2Y1 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Connector specifications Self-diagnosis output function Standard sensing object Model details Body size

SGD 128.80

1 Piece(s) Same day ~2Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM1230.1~4038CE / IEC / CCCIP67Standard typeAC, 2-Wire24-240 VACAC, 2-WireNOPre-wired model③ or ① brown, ④ or ② blue (③-④ NO / ①-② NC)2StandardVinyl (PVC)-insulated round cord, φ4, 2-core--2-----

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Detection Direction Front Surface
Detecting Surface Material Polybutylene Terephthalate Amplifier Amplifier Built-in Type

Please check the type/dimensions/specifications of the part E2E-X2Y1 2M in the Standard Type Proximity Sensor [E2E] series.

Similar Part Numbers

Part Number
E2E-X10D1-M1GJ 0.5M
E2E-X10D1-M1GJ 1M
E2E-X10D1-M1J-T 0.3M
E2E-X2Y1 5M
E2E-X2Y1-M1
E2E-X2Y2 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Connector specifications Self-diagnosis output function Standard sensing object Model details Body size

SGD 172.18

1 Piece(s) 4 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM3040.1~5043IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOConnector model (M12)M12 (① brown + V, ④ blue 0V)0.5StandardVinyl (PVC) insulated round cord, φ6--10-----

SGD 129.63

1 Piece(s) 4 Day(s) or more ~10Standard / Oil Resistance ReinforcementShield TypeBrass Nickel PlatedM30-43IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOConnector model (M12)-1Standard---10Connector relay type (IEC pin wiring)None---

SGD 169.30

1 Piece(s) 7 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM3040.1~5043IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire non-polarNOConnector model (M12)M12 (③+V (0V), ④0V (+V))0.3StandardVinyl (PVC) insulated round cord, φ6--10-----

SGD 99.46

1 Piece(s) Same day ~2Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM1230.1~4038IEC / CE / CCCIP67Standard typeAC, 2-Wire24-240 VACAC, 2-WireNOPre-wired model③ or ① brown, ④ or ② blue (③-④ NO / ①-② NC)5StandardVinyl (PVC)-insulated round cord, φ4, 2-core--2-----

SGD 145.20

1 Piece(s) 4 Day(s) or more ~2Standard / Cold ResistanceShield TypeBrass Nickel PlatedM1230.1~4038IEC / CSA / CE / CCCIP67Standard typeAC, 2-Wire24-240 VACAC, 2-WireNOConnector model (M12)③ or ① brown, ④ or ② blue (③-④ NO / ①-② NC)-StandardVinyl (PVC) insulated round cord--2-----

SGD 95.83

1 Piece(s) 4 Day(s) or more ~2Standard / Cold ResistanceShield TypeBrass Nickel PlatedM1230.1~4038IEC / CE / CCCIP67Standard typeAC, 2-Wire24-240 VACAC, 2-WireNCPre-wired model③ or ① brown, ④ or ② blue (③-④ NO / ①-② NC)2StandardVinyl (PVC)-insulated round cord, φ4, 2-core--2-----

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)