(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
If you are looking for a proximity sensor, first form E2E. World-class performance/quality, wide variations allow you to choose the most suitable model according to your requirements.
Excellent environmental resistance is realized. The standard cable is oil resistant PVC. On sensing surface used strong material for cutting oil
Japanese Only
Part Number
Configured Part Number is shown.
E2E-X2D1-M1TGJ 0.3M
Part Number |
---|
E2E-X2D1-M1TGJ 0.3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Connector specifications | Self-diagnosis output function | Standard sensing object | Model details | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 121.55 | 1 Piece(s) | 4 Day(s) or more | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | M8 | 20.1~30 | 26 | CE / IEC | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Pre-wired smartclick connector model (M12) | ① brown + V, ②③ white empty terminal, ④ black 0V | 0.3 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core | - | - | 2 | - | - | - | - | - |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Detection Direction | Front Surface |
---|---|---|---|---|---|
Detecting Surface Material | Polybutylene Terephthalate | Amplifier | Amplifier Built-in Type |
Please check the type/dimensions/specifications of the part E2E-X2D1-M1TGJ 0.3M in the Standard Type Proximity Sensor [E2E] series.
Part Number |
---|
E2E-X10D1-M1GJ 0.5M |
E2E-X10D1-M1GJ 1M |
E2E-X10D1-M1J-T 0.3M |
E2E-X2D1-M1TGJ-U 0.3M |
E2E-X2D1-M3G |
E2E-X2D1-N 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Connector specifications | Self-diagnosis output function | Standard sensing object | Model details | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 172.18 | 1 Piece(s) | 4 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M30 | 40.1~50 | 43 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Connector model (M12) | M12 (① brown + V, ④ blue 0V) | 0.5 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 10 | - | - | - | - | - | ||
SGD 129.63 | 1 Piece(s) | 4 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement | Shield Type | Brass Nickel Plated | M30 | - | 43 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Connector model (M12) | - | 1 | Standard | - | - | - | 10 | Connector relay type (IEC pin wiring) | None | - | - | - | ||
SGD 169.30 | 1 Piece(s) | 7 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M30 | 40.1~50 | 43 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire non-polar | NO | Connector model (M12) | M12 (③+V (0V), ④0V (+V)) | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 10 | - | - | - | - | - | ||
SGD 112.89 | 1 Piece(s) | Same day | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | M8 | 20.1~30 | 26 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Pre-wired smartclick connector model (M12) | ① brown + V, ②③ white empty terminal, ④ black 0V | 0.3 | Standard | Polyurethane (PUR) insulated round cord, φ4 | - | - | 2 | - | - | - | - | - | ||
SGD 86.64 | 1 Piece(s) | 4 Day(s) or more | ~2 | Standard / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | M8 | 20.1~30 | 26 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Connector model (M8) | ① brown + V, ④ blue 0V | - | Standard | Vinyl (PVC) insulated round cord | - | - | 2 | - | - | - | - | - | ||
SGD 80.83 | 1 Piece(s) | Same day | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | M8 | 20.1~30 | 26 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Pre-wired model | ① brown + V, ④ blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | - | 2 | - | - | - | - | - |
How can we improve?
How can we improve?