(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T] (Part Numbers)

Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T]
  • On Sale Till 31/03/2025

Enhanced built-up of

[Features]
· E3T series photoelectric sensor with built-in amplifier, contributing to miniaturization design of equipment, the installation is made more simple and smooth.
· Lining-up of transmissive long-distance 2 m type E3T-ST3□).
· Easy installation with M3-mounting type (form E3T-ST□□M, form E3T-FD□□M, form E3T-SL□□IM) small cylindrical type with 1 point mounting (form E3T-C□□□(S))

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E3T-ST11F 2M

Part Number
E3T-ST11F 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection Method Light Source Head Shape Detection Distance
(mm)
Reflection type detection method Protection Structure Product type Output Mode Operation Mode Connection Method Cable length
(m)
Specifications Emitter/receiver Note

SGD 165.81

1 Piece(s) 4 Day(s) or more [Transparent] Through Beam TypeInfrared-emitting diode[Square] Square shape1000-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired2-Emitter + ReceiverA set of mounting screws is included

Loading...

  1. 1
 

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Amplifier Installation Type Amplifier Built-in Type
Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85 Power Supply Voltage(V) 12-24 V DC

Please check the type/dimensions/specifications of the part E3T-ST11F 2M in the Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T] series.

Similar Part Numbers

Part Number
E3T-CT14 2M
E3T-CT22S 2M
E3T-CT24S 2M
E3T-ST11M 2M
E3T-ST11MF 2M
E3T-ST11R 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection Method Light Source Head Shape Detection Distance
(mm)
Reflection type detection method Protection Structure Product type Output Mode Operation Mode Connection Method Cable length
(m)
Specifications Emitter/receiver Note

SGD 166.98

1 Piece(s) 4 Day(s) or more [Transparent] Through Beam Type[Red] Red light emitting diodeScrew Type1000-IP65Small cylindrical typePNP open-collectorDark-ONPre-wired2-Emitter + Receiver-

SGD 164.95

1 Piece(s) Same day [Transparent] Through Beam Type[Red] Red light emitting diodeScrew Type500-IP65Small cylindrical typeNPN open-collectorDark-ONPre-wired2-Emitter + Receiver-

SGD 166.98

1 Piece(s) 4 Day(s) or more [Transparent] Through Beam Type[Red] Red light emitting diodeScrew Type500-IP65Small cylindrical typePNP open-collectorDark-ONPre-wired2-Emitter + Receiver-

SGD 151.93

1 Piece(s) Same day [Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M3-mounting typeNPN open-collectorLight-ONPre-wired2-Emitter + Receiver-

SGD 165.81

1 Piece(s) 92 Day(s) or more [Transparent] Through Beam TypeInfrared-emitting diode[Square] Square shape1000-IP67M3-mounting typeNPN open-collectorLight-ONPre-wired2-Emitter + Receiver-

SGD 169.40

1 Piece(s) 63 Day(s) or more [Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired (robot cable)2-Emitter + ReceiverA set of mounting screws is included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)