(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Photoelectric Sensor With Built-in Small Amplifier [E3Z] (Part Numbers)

Photoelectric Sensor With Built-in Small Amplifier [E3Z]
  • On Sale Till 31/03/2025

[Features]
· Photoelectric sensor standard, reliable assurance of 1 million units per year.
· Industry's top class built-in amplifier: with detection range: Mutual interference prevention filter is available for transmission type (red light source type, detection distance 10 m) (sold separately).
· Install mutual interference prevention function in various reflective type
· Detection distance 30 m (response time 2ms) long distance transmission type is also available.
· Guaranteed low-temperature operation that can be used in freezing warehouse: Enlarge the operating ambient temperature range to-40 to +55 °C (main model connector type).
· Sensor I/O connector with high durability even in low temperature environment (PUR cable) was also made.
· Improvement of coincidence between optical and mechanical axis: Since the deviation between the optical and the mechanical axis is kept within ±2.5° the optical axis aligns by simply fitting it to the mechanical axis (transmission type, regression reflection type).
· Protection of sensor even if wiring mistake occurs output reverse protection function is carried (we add diode for reverse connection protection to output line).
· In addition, we use burnable polyethylene wrapping paper.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E3Z-T81 5M

Part Number
E3Z-T81 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Overview Strength (tightening)
(N·m)
Emitter format Receiver format Specifications Detection Distance details
(mm)
IO-Link Transmission Speed Emitter/receiver

SGD 194.81

1 Piece(s) 4 Day(s) or more Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedStandardInfrared-emitting diodeMore than 1000012--Standard / Cold Resistance-25~5512-24 V DCPNP open-collectorLight ON/Dark-ON (selectable)Pre-wired5-1Indicator Light-0.5 or less (M3 screws)---15000--

Loading...

  1. 1
 

Basic Information

Type Photoelectric sensor Head Shape Square shape Case Material Polybutylene Terephthalate
Amplifier Installation Type Amplifier Built-in Type Ambient Operating Temperature(%) 35::85 Protection Structure IP67
Head maximum size width(mm) 20 Head maximum size height(mm) 10.8 Head maximum size, depth(mm) 33.1

Please check the type/dimensions/specifications of the part E3Z-T81 5M in the Photoelectric Sensor With Built-in Small Amplifier [E3Z] series.

Similar Part Numbers

Part Number
E3Z-D61-M1J 0.3M
E3Z-D61K 2M
E3Z-D61K-M1J 0.3M
E3Z-T81-IL2 2M
E3Z-T81-IL3 2M
E3Z-T81-IL3 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Overview Strength (tightening)
(N·m)
Emitter format Receiver format Specifications Detection Distance details
(mm)
IO-Link Transmission Speed Emitter/receiver

SGD 140.30

1 Piece(s) Quote Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode~100--Diffused reflective shapeStandard / Cold Resistance-25~5512-24 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3-1--0.5 or less (M3 screws)---5~100--

SGD 151.25

1 Piece(s) 4 Day(s) or more Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode~100--Diffused reflective shapeStandard / Cold Resistance / Oil Proofing-25~5512-24 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired2-1--0.5 or less (M3 screws)---5~100--

SGD 203.28

1 Piece(s) 49 Day(s) or more Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode~100--Diffused reflective shapeStandard / Cold Resistance / Oil Proofing-25~5512-24 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3-1--0.5 or less (M3 screws)---5~100--

SGD 180.56

1 Piece(s) 4 Day(s) or more Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Sections Separated-Infrared-emitting diodeMore than 10000---Standard-25~55-PNP open-collector-Pre-wired2-1------15000COM2 (38.4kbps)Emitter + Receiver

SGD 180.56

1 Piece(s) 4 Day(s) or more Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Sections Separated-Infrared-emitting diodeMore than 10000---Standard-25~55-PNP open-collector-Pre-wired2-1------15000COM3 (230.4kbps)Emitter + Receiver

SGD 191.10

1 Piece(s) 49 Day(s) or more Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Sections Separated-Infrared-emitting diodeMore than 10000---Standard-25~55-PNP open-collector-Pre-wired5-1------15000COM3 (230.4kbps)Emitter + Receiver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)