(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK] (Part Numbers)

AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK]
  • On Sale Till 31/03/2025

Terminal block type (E3JM) pursues thoroughly the ease of wiring/adjustment.
Code pullout type (E3JK) condenses function to slim body, yet economically priced

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E3JK-DR12 2M

Part Number
E3JK-DR12 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Timer Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Specifications Detection Distance details
(mm)
Note

SGD 117.61

1 Piece(s) 4 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~3000-Diffused reflective shape35~85IP6450185212-240 V DC / 24-240 V ACRelay OutputPre-wired2-20--3000-

Loading...

  1. 1
 

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Beam Shape Standard
Head Shape Square shape Case Material ABS Amplifier Installation Type Amplifier Built-in Type
Operating Environment Standard / Cold Resistance Ambient Operating Temperature(°C) -25::55 Operation Mode Light ON/Dark-ON (selectable)

Please check the type/dimensions/specifications of the part E3JK-DR12 2M in the AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK] series.

Similar Part Numbers

Part Number
E3JK-DP12 2M
E3JK-DR11 2M
E3JK-DR11-C 2M
E3JK-DR12-C 2M
E3JK-DR14 2M
E3JK-RN11 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Timer Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Specifications Detection Distance details
(mm)
Note

SGD 88.92

1 Piece(s) 4 Day(s) or more Retro reflective-[Red] Red light emitting diode~300-Diffused reflective shape35~85IP6450185210-30 V DCPNP open-collectorPre-wired2--Instruction Manual-300-

SGD 126.20

1 Piece(s) 4 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~3000-Diffused reflective shape35~85IP6450185212-240 V DC / 24-240 V ACRelay OutputPre-wired2-20--2500-

SGD 92.62

1 Piece(s) 4 Day(s) or more Retro reflective-[Red] Red light emitting diode~3000-Diffused reflective shape35~85IP6450185224-240 V DC / 24-240 V ACRelay OutputPre-wired2--Instruction manual, mounting bracket-2500Mounting bracket included

SGD 92.62

1 Piece(s) 3 Day(s) Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~3000-Diffused reflective shape35~85IP6450185224-240 V DC / 24-240 V ACRelay OutputPre-wired2-20Instruction manual, mounting bracket-3000-

SGD 101.16

1 Piece(s) 4 Day(s) or more Retro reflective-Infrared-emitting diode~300-Diffused reflective shape35~85IP6450185224-240 V DC / 24-240 V ACRelay OutputPre-wired2--Instruction manual, mounting bracket-300-

SGD 86.77

1 Piece(s) 4 Day(s) or more Wetted Type-[Red] Red light emitting diode~1000075[Retroreflective] Retro-Reflective Shape (No MSR Function)35~85IP6450185210-30 V DCNPN open-collectorPre-wired2--Instruction ManualWithout MSR function7000-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)