(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stud Leveling Foot (Part Numbers)

Stud Leveling Foot

Ideal for the leveling of equipment, etc. Three types are available: S45C, resin pad, and SUS.

PDF

Japanese Only

Part Number
STF1250J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Height
(mm)

SGD 44.44

1 Piece(s) 5 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Others] Reinforced Placental[Black Oxide] Black oxide finish50761276.5

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Swivel Angle θ(deg) 20
Height Adjusting Handle No Thread Length(mm) 50 Adjustment Bolt-shaped Swing Mechanism Presence

Please check the type/dimensions/specifications of the part STF1250J in the Stud Leveling Foot series.

Frequently asked question (FAQ)

Question: What is the approximate allowable load?
Answer: Maximum 70 KN (M20 type) for S45C, maximum 18 KN (M20 type) for the resin pad type, and maximum 65 KN (M20 type) for SUS303.

Similar Part Numbers

Part Number
STF1050
STF1250
STF1250S
STF1450
STF1650
STF1650J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Height
(mm)

SGD 20.52

1 Piece(s) 4 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Steel] S45C[Black Oxide] Black oxide finish321551075

SGD 24.43

1 Piece(s) 5 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Steel] S45C[Black Oxide] Black oxide finish482561276.5

SGD 80.88

1 Piece(s) 4 Day(s) or more [Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNo502061276.5

SGD 29.25

1 Piece(s) 5 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Steel] S45C[Black Oxide] Black oxide finish503471485

SGD 35.25

1 Piece(s) 4 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Steel] S45C[Black Oxide] Black oxide finish654581685

SGD 61.38

1 Piece(s) 5 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Others] Reinforced Placental[Black Oxide] Black oxide finish651181685

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)