(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plastic Handle (AGR) (Part Numbers)

Plastic Handle (AGR)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)

Round shape with good hand grip. Various materials such as phenol, polyamide, polypropylene, etc. are also available with heat resistant properties and various colors.

PDF

Plastic Handle (AGR)

AGR AGR-HT AGR (Color) AGR-N AGR-CL dimensional drawing

AGR AGR-HT AGR (Color) AGR-N AGR-CL
dimensional drawing

AGR-FM (Front Mounting) dimensional drawing

AGR-FM (Front Mounting)
dimensional drawing

TypeGripInsert
AGRPhenolic plastic
Gloss finish
Black
Brass
(Cadmium-Reducing Material)
AGR-HTPolyamide (Glass fiber reinforced)
Matte black
AGR (Color)Polyamide
Gloss finish
Black, orange, gray
yellow, light blue, red
AGR-FMPolypropylene
Matte Black
AGR-N
AGR-CLPolyamide
Gloss finish
White
SUS303

AGR (Phenolic plastic)

BlackLL1HABMLfWeight
(g)
Part Number
AGR10086103432617M6 × 11285
AGR140117138543020M8 × 1.2513138
AGR20017919862185

AGR-HT (Heat-Resistant Max: 200°C)

BlackLL1HABMLfWeight
(g)
Part Number
AGR100HT86100442314M6 × 11259
AGR140HT117134492515M8 × 1.251387
AGR200HT179196572716132

AGR (Colors)

Part NumberColorPart NumberColorLL1HABMLfWeight
(g)
AGR140BRBlackAGR140YEYellow117138543020M8 × 1.251380
AGR140OGOrangeAGR140LBLight blue
AGR140GRGrayAGR140RERed

AGR-FM (Front Mounting)

BlackLL1HABRLrCLcWeight
(g)
Part Number
AGR140FM1171344925156.42110.5664
AGR200FM17919657271689

AGR-N

BlackLL1HABMLfWeight
(g)
Part Number
AGR100N86100442314M6 × 11245
AGR140NB11713449251565
AGR140NM8 × 1.251367
AGR140-120N12070
AGR150N13214653261673
AGR180N150166562782
AGR200N17919657130
AGR320N300322643222M10 × 1.517205

AGR-CL (White, SUS)

WhiteLL1HABMLfWeight
(g)
Part Number
AGR140CL117138543021M8 × 1.251380
AGR200CL1792006220105
Part Number
AGR200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPitch L
(mm)
Main Body Material Height
(mm)
Grip thickness
(mm)
Mounting Method Main Body, Surface Treatment Main Body Color Mounting Screw Diameter M Full Length
(mm)

SGD 31.41

1 Piece(s) Same day 10179Phenol6230Female Thread[Others] Gloss finishingBlackM8×1.25198

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U Shape Straight
Additional Function No Handle Cross Sectional Shape Round shape

Please check the type/dimensions/specifications of the part AGR200 in the Plastic Handle (AGR) series.

Similar Part Numbers

Part Number
AGR140
AGR140-120N
AGR140BR
AGR200CL
AGR200FM
AGR200HT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPitch L
(mm)
Main Body Material Height
(mm)
Grip thickness
(mm)
Mounting Method Main Body, Surface Treatment Main Body Color Mounting Screw Diameter M Full Length
(mm)

SGD 24.68

1 Piece(s) Same day 10117Phenol5430Female Thread[Others] Gloss finishingBlackM8×1.25138

SGD 14.77

1 Piece(s) 9 Day(s) 10120Polypropylene4925Female Thread[Others] Matt FinishMatt BlackM8×1.25134

SGD 17.00

1 Piece(s) 9 Day(s) 10117Polyamide5430Female Thread[Others] Gloss finishingBlackM8×1.25138

SGD 32.20

1 Piece(s) 9 Day(s) 10179Polyamide6230Female Thread[Others] Gloss finishingWhiteM8×1.25200

SGD 23.66

1 Piece(s) 9 Day(s) 10179Polypropylene5727Round hole[Others] Matt FinishMatt Black-196

SGD 48.36

1 Piece(s) 9 Day(s) 10179Polyamide5727Female Thread[Others] Matt FinishMatt BlackM8×1.25196

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)