(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dial ten knob (DTK)

Dial ten knob (DTK)

A reinforced plastic hand knob with a dial indicator included. The indicator is drip-proof. (Cleared protection grade IP67.)

[Features]
· Conforms to protection grade IP67.
· The indicator used is a PD engineering plastic dial indicator.

PDF

Part Number

Configured Part Number is shown.

Part Number
DTK85L-1/10
DTK85L-1/20
DTK85R-1/10
DTK85R-1/30
DTK110L-1/10
DTK110L-1/20
DTK110L-1/30
DTK110R-1/10
DTK110R-1/20
DTK110R-1/30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThe number of Scale Rotation Direction Outer Diameter D
(φ)

SGD 119.33

1 Piece(s) 6 Day(s) or more 1010Count up: Left rotation85

SGD 119.33

1 Piece(s) 6 Day(s) or more 1020Count up: Left rotation85

SGD 119.33

1 Piece(s) 6 Day(s) or more 1010Count up: Right rotation85

SGD 119.33

1 Piece(s) 6 Day(s) or more 1030Count up: Right rotation85

SGD 134.66

1 Piece(s) 6 Day(s) or more 1010Count up: Left rotation110

SGD 134.66

1 Piece(s) 6 Day(s) or more 1020Count up: Left rotation110

SGD 134.66

1 Piece(s) 9 Day(s) 1030Count up: Left rotation110

SGD 134.66

1 Piece(s) 9 Day(s) 1010Count up: Right rotation110

SGD 134.66

1 Piece(s) 9 Day(s) 1020Count up: Right rotation110

SGD 134.66

1 Piece(s) 9 Day(s) 1030Count up: Right rotation110

Loading...

  1. 1

Basic Information

Type_2 Dial indicator Dial Indicator Type_2 Knob Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)