(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Equipment Handle (RD1, RD5, RD6) (Part Numbers)

Equipment Handle (RD1, RD5, RD6)

[Features]
· Ease of grip, reliability, stability, and superior shape and dimensions.
· Available in aluminum and steel.
· 19 inch rack standard (IEC Standard) compatible items

PDF

Equipment Handle (RD1, RD5, RD6)

RD1-N RD1-B RD1-G (Aluminum)

RD1-N RD1-B RD1-G
(Aluminum)

RD5 (Steel)

RD5
(Steel)

RD6 (Steel)

RD6
(Steel)

Material

RD1-N RD1-B

  • Aluminum (A6N01S)
  • Alumite Surface Treatment
  • Satin finish
  • Matte natural
  • Matte black

RD1-G

  • Aluminum (A6N01S)
  • Powder coating
  • Gray-white

RD5

  • SUM22L
  • Chrome plating

RD6

  • Body: SUM22L, Chrome plating, Matte silver
  • Handle Cover: Rubber, Black

Dimensions

RD1-N RD1-B RD1-G (Aluminum) outline drawing

RD1-N RD1-B RD1-G
(Aluminum) outline drawing

RD5 (Steel) outline drawing

RD5 (Steel)
outline drawing

RD6 (Steel) outline drawing

RD6 (Steel)
outline drawing

  • * Gray-white handles do not come with washers.

RD1-N RD1-B RD1-G (Aluminum)

NaturalBlackGray-whiteLU
*1)
Panel Height
E *2)
Load Capacity
(N)
Weight
(g)
Part NumberPart NumberPart Number
RD1-55NRD1-55B-55288.150024
RD1-88NRD1-88BRD1-88G883132.529
RD1-100NRD1-100BRD1-100G10032
RD1-120NRD1-120BRD1-120G120417737
RD1-180NRD1-180BRD1-180G1805221.550
RD1-200NRD1-200B-20054
RD1-235NRD1-235B-235626664
RD1-250NRD1-250B-25068

RD5 (Steel)

Part NumberLHD1DMLfU
*1)
Panel Height
E *2)
Load Capacity
(N)
Weight
(g)
RD5-32S-5322185M3 × 0.561441,0008
RD5-55S-55525288.113
RD5-88S-5883132.518
RD5-32S-8323312.58M4 × 0.78288.128
RD5-55S-85538
RD5-88S-8883132.550
RD5-120S-81203 to 4132.5 to 17765
RD5-55S-1055411510M5 × 0.810288.167
RD5-88S-10883132.587
RD5-100S-1010094
RD5-120S-101204177105
RD5-180S-101805221.5142
RD5-200S-10200154
RD5-250S-102506266184

RD6 (Steel)

Part NumberLU
*1)
Panel Height
E *2)
Load Capacity
(N)
Weight
(g)
RD6-55SP55288.11,00075
RD6-88SP883132.597
RD6-100SP100105
RD6-120SP1204177118
RD6-180SP1805221.5157
RD6-200SP200170
RD6-250SP2506266203
Part Number
RD1-100N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPitch L
(mm)
Main Body Material Height
(mm)
Grip thickness
(mm)
Main Body, Surface Treatment Allowable Load
(N)
Main Body Color Mounting Screw Diameter M Slip-Resistant Grip Washers

SGD 19.21

1 Piece(s) 7 Day(s) 10100Aluminum4110[Anodize] Alumite Satin Finishing500Matte NaturalM5×0.8NoPresence

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped Mounting Method Female Thread
U Shape Straight Additional Function No Handle Cross Sectional Shape Round shape

Please check the type/dimensions/specifications of the part RD1-100N in the Equipment Handle (RD1, RD5, RD6) series.

Similar Part Numbers

Part Number
RD1-100B
RD1-100G
RD1-120B
RD1-120G
RD1-120N
RD1-180B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPitch L
(mm)
Main Body Material Height
(mm)
Grip thickness
(mm)
Main Body, Surface Treatment Allowable Load
(N)
Main Body Color Mounting Screw Diameter M Slip-Resistant Grip Washers

SGD 21.08

1 Piece(s) 7 Day(s) or more 10100Aluminum4110[Anodize] Alumite Satin Finishing500Matt BlackM5×0.8NoPresence

SGD 21.08

1 Piece(s) 9 Day(s) 10100Aluminum4110Powder Paint500Gray WhiteM5×0.8NoNo

SGD 22.61

1 Piece(s) 7 Day(s) 10120Aluminum4110[Anodize] Alumite Satin Finishing500Matt BlackM5×0.8NoPresence

SGD 22.61

1 Piece(s) 9 Day(s) 10120Aluminum4110Powder Paint500Gray WhiteM5×0.8NoNo

SGD 19.50

1 Piece(s) Same day 10120Aluminum4110[Anodize] Alumite Satin Finishing500Matte NaturalM5×0.8NoPresence

SGD 27.16

1 Piece(s) 9 Day(s) 10180Aluminum4110[Anodize] Alumite Satin Finishing500Matt BlackM5×0.8NoPresence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)