(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Engineering Plastic Leveling Pad (LVA125, LVAR125) (Part Numbers)

Engineering Plastic Leveling Pad (LVA125, LVAR125)

Features an excellent design and the allowable load is guaranteed even in a tilted state. Stainless steel products use SUS304 that is excellent for rust prevention. Ideal for medical equipment and food devices. Note: The CAD data for this series is being revised. This data will be made available as soon as modifications have been completed.

PDF

Part Number

Configured Part Number is shown.

LVA125L20C

Part Number
LVA125L20C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

SGD 43.90

1 Piece(s) 9 Day(s) 10Standard30Steel[Zinc Plating] Zinc Plating-281584620Standard225

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Height Adjusting Handle No Body Material Polyamide
Main Body Surface Treatment No Width W(mm) 125 Swivel Mechanism Presence

Please check the type/dimensions/specifications of the part LVA125L20C in the Engineering Plastic Leveling Pad (LVA125, LVAR125) series.

Similar Part Numbers

Part Number
LVA125L20A
LVA125L20A-SUS
LVA125L20B
LVA125L20C-SUS
LVA125L20D
LVA125L20D-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

SGD 40.73

1 Piece(s) 9 Day(s) 10Standard30Steel[Zinc Plating] Zinc Plating-28984620Standard165

SGD 71.88

1 Piece(s) 9 Day(s) 10Standard30Stainless SteelNo-28984620Corrosion Resistance165

SGD 43.68

1 Piece(s) 9 Day(s) 10Standard30Steel[Zinc Plating] Zinc Plating-281384620Standard205

SGD 85.01

1 Piece(s) 9 Day(s) 10Standard30Stainless SteelNo-281584620Corrosion Resistance225

SGD 45.63

1 Piece(s) 9 Day(s) 10Standard30Steel[Zinc Plating] Zinc Plating-281984620Standard265

SGD 91.72

1 Piece(s) 9 Day(s) 10Standard30Stainless SteelNo-281984620Corrosion Resistance265

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)