(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Wing Latch (MWL)

Mini Wing Latch (MWL)

Small wing-shaped latch. 2 types, with and without keyhole. IP65 standard compliant.

[Features]
· There are 2 types, with and without keyhole.
· The type with a keyhole comes with a key.
· The lock position is 90°.
· Please use a small single cam for the cam.
· MWL32NK degree of protection is IP65 compliant

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MWL32KY
MWL32NK
MWL-KEY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications

SGD 43.11

1 Piece(s) 9 Day(s) 10Main body (Key included)

SGD 26.39

1 Piece(s) 4 Day(s) or more 10No Keyhole

SGD 10.02

1 Piece(s) 9 Day(s) 10Key

Loading...

  1. 1

Basic Information

Types Lock(Embedded)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)