(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Engineering Plastic Leveling Pad (LVF125, LVFR125) (Part Numbers)

Engineering Plastic Leveling Pad (LVF125, LVFR125)

Features an excellent design and the allowable load is guaranteed even in a tilted state. Anchor type.

[Features]
· The SUS-made uses SUS304 that is excellent for rust prevention.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LVFR125L20D

Part Number
LVFR125L20D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

SGD 55.11

1 Piece(s) 9 Day(s) 10-30Steel[Zinc Plating] Zinc PlatingNitrile Rubber281984620Standard265

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Height Adjusting Handle No Body Material Polyamide
Main Body Surface Treatment No Width W(mm) 125 Swivel Mechanism Presence

Please check the type/dimensions/specifications of the part LVFR125L20D in the Engineering Plastic Leveling Pad (LVF125, LVFR125) series.

Similar Part Numbers

Part Number
LVF125C20A
LVF125C24A
LVF125C30A
LVFR125L20D-SUS
LVFR125L24A
LVFR125L24A-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

SGD 45.50

1 Piece(s) 9 Day(s) 10Anchor Bolt Fixed4Steel[Zinc Plating] Zinc Plating-40954520Standard150

SGD 50.12

1 Piece(s) 9 Day(s) 10Anchor Bolt Fixed4Steel[Zinc Plating] Zinc Plating-40954524Standard150

SGD 81.74

1 Piece(s) 9 Day(s) 10Anchor Bolt Fixed4Steel[Zinc Plating] Zinc Plating-401554530Standard210

SGD 101.21

1 Piece(s) 9 Day(s) 10-30Stainless SteelNoNitrile Rubber281984620Corrosion Resistance265

SGD 54.52

1 Piece(s) 9 Day(s) 10-30Steel[Zinc Plating] Zinc PlatingNitrile Rubber28984624Standard165

SGD 94.38

1 Piece(s) 8 Day(s) 10-30Stainless SteelNoNitrile Rubber28984624Corrosion Resistance165

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)