(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spring Plunger (ZP, PL, PLH, ZN, PLN) (Part Numbers)

Spring Plunger (ZP, PL, PLH, ZN, PLN)

Classic spring plungers. Available in three types of load for different screw diameters (excluding certain diameters). Available in a variety of materials.

PDF

Usage

●Positioning part for indexing and stoppers, etc.

Materials

●Main Body: Steel
Part Number
PLN8-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTip material Body Material Outer Diameter D (or Male Thread M)
(mm)
Stroke S
(mm)
Main Body Surface Treatment Tip surface treatment Tip heat treatment Vertical Load (Range)
(N)
Minimum Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter d
(φ)
Thread Pitch
(mm)
Load Identification Heat Resistant Temperature
(℃)
Applicable Dedicated Wrench

SGD 14.97

1 Piece(s) 9 Day(s) 10ResinStainless Steel83NoNo-0.01~50729223.51.25-90PW8

Loading...

  1. 1
 

Basic Information

Mounting Method Screw-In Stop loosening No Spring Plunger Type Spherical Surface
Wrench Hole Shape Hex

Please check the type/dimensions/specifications of the part PLN8-SUS in the Spring Plunger (ZP, PL, PLH, ZN, PLN) series.

Similar Part Numbers

Part Number
PL12-SUS
PL16
PL16-SUS
ZN10
ZN12
ZN16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTip material Body Material Outer Diameter D (or Male Thread M)
(mm)
Stroke S
(mm)
Main Body Surface Treatment Tip surface treatment Tip heat treatment Vertical Load (Range)
(N)
Minimum Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter d
(φ)
Thread Pitch
(mm)
Load Identification Heat Resistant Temperature
(℃)
Applicable Dedicated Wrench

SGD 32.93

1 Piece(s) 9 Day(s) 10Stainless SteelStainless Steel124NoNoQuenching and Tempering0.01~5010472861.75For heavy loads (no line)180PW12

SGD 16.82

1 Piece(s) Same day 10SteelSteel165Black Oxide CoatingBlack Oxide CoatingCarburized0.01~5045100327.52For heavy loads (no line)100PW16

SGD 42.99

1 Piece(s) 9 Day(s) 10Stainless SteelStainless Steel165NoNoQuenching and Tempering0.01~5045100327.52For heavy loads (no line)180PW16

SGD 16.59

1 Piece(s) 8 Day(s) 10ResinSteel103Black Oxide CoatingNo-0.01~504162241.5For light loads (1 line)90PW10

SGD 21.37

1 Piece(s) 8 Day(s) 10ResinSteel124Black Oxide CoatingNo-0.01~505272861.75For light loads (1 line)90PW12

SGD 24.09

1 Piece(s) 9 Day(s) 10ResinSteel165Black Oxide CoatingNo-0.01~502045327.52For light loads (1 line)90PW16

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)