(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spring Plunger (ZP, PL, PLH, ZN, PLN) (Part Numbers)

Spring Plunger (ZP, PL, PLH, ZN, PLN)
  • On Sale Till 31/03/2025

Classic spring plungers. Available in three types of load for different screw diameters (excluding certain diameters). Available in a variety of materials.

PDF

Usage

●Positioning part for indexing and stoppers, etc.

Materials

●Main Body: Steel
Part Number
PLH12-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTip material Body Material Outer Diameter D (or Male Thread M)
(mm)
Stroke S
(mm)
Main Body Surface Treatment Tip surface treatment Tip heat treatment Vertical Load (Range)
(N)
Minimum Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter d
(φ)
Thread Pitch
(mm)
Load Identification Heat Resistant Temperature
(℃)
Applicable Dedicated Wrench

SGD 34.17

1 Piece(s) 9 Day(s) 10Stainless SteelStainless Steel124NoNoQuenching and Tempering0.01~5019742861.75For very heavy loads (2 lines)180PW12

Loading...

  1. 1
 

Basic Information

Mounting Method Screw-In Stop loosening No Spring Plunger Type Spherical Surface
Wrench Hole Shape Hex

Please check the type/dimensions/specifications of the part PLH12-SUS in the Spring Plunger (ZP, PL, PLH, ZN, PLN) series.

Similar Part Numbers

Part Number
PL12-SUS
PL16
PL16-SUS
PLH16
PLH20
PLH24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTip material Body Material Outer Diameter D (or Male Thread M)
(mm)
Stroke S
(mm)
Main Body Surface Treatment Tip surface treatment Tip heat treatment Vertical Load (Range)
(N)
Minimum Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter d
(φ)
Thread Pitch
(mm)
Load Identification Heat Resistant Temperature
(℃)
Applicable Dedicated Wrench

SGD 32.93

1 Piece(s) 9 Day(s) 10Stainless SteelStainless Steel124NoNoQuenching and Tempering0.01~5010472861.75For heavy loads (no line)180PW12

SGD 16.82

1 Piece(s) Same day 10SteelSteel165Black Oxide CoatingBlack Oxide CoatingCarburized0.01~5045100327.52For heavy loads (no line)100PW16

SGD 42.99

1 Piece(s) 9 Day(s) 10Stainless SteelStainless Steel165NoNoQuenching and Tempering0.01~5045100327.52For heavy loads (no line)180PW16

SGD 21.48

1 Piece(s) Same day 10SteelSteel165Black Oxide CoatingBlack Oxide CoatingCarburized50.01~10060150327.52For very heavy loads (2 lines)100PW16

SGD 25.52

1 Piece(s) 9 Day(s) 10SteelSteel207Black Oxide CoatingBlack Oxide CoatingCarburized50.01~1007519040102.5For very heavy loads (2 lines)100PW20

SGD 38.52

1 Piece(s) 9 Day(s) 10SteelSteel2410Black Oxide CoatingBlack Oxide CoatingCarburized50.01~1009524052123For very heavy loads (2 lines)100PW24

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)