(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tommy Screw (TMY) (TMY830)

Part Number

Configured Part Number is shown.

TMY830

Part Number
TMY830
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSO-Ring

SGD 9.34

1 Piece(s) 6 Day(s) or more 10No

Loading...

  1. 1

Basic Information

Mounting Section Diameter (mm) and/or Diameter M8 Mounting Section Type Male thread Mounting Section Length L(mm) 30
Main Body Type T Shaped Main Body Material Polyamide Mounting Section Material Steel
Male Tip Machining No T Shaped Kind Bar Additional Function No
Main Body Surface Treatment No Mounting Section Surface Treatment Chrome Plating Main Body Outer Diameter D(Ø) 40
Main Body Height H(mm) 15.5 Main Body Color Black

Please check the type/dimensions/specifications of the part TMY830 in the Tommy Screw (TMY) series.

Similar Part Numbers

Part Number
TMY830WO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSO-Ring

SGD 11.97

1 Piece(s) 9 Day(s) 10Provided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)