(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Solid Handwheel (NSH, SH) (Part Numbers)

Solid Handwheel (NSH, SH)

Made using impact- and chemical-resistant special resin materials. A foldable type is also available in which the grip can be stowed away when not in use.

[Features]
· Made using special resin materials which, as well as offering excellent shock and impact resistance, also exhibit excellent durability against most acid, alkali and oil chemicals.
· A rim type with a finger grip.
· The front of the boss hole can be easily covered post-installation with the cap accessory.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SH100F

Part Number
SH100F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work

SGD 91.20

1 Piece(s) 9 Day(s) 10100[Polyamide] PolyamideRound hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] PolyamideNo492210No

Loading...

  1. 1

Basic Information

Types of Handle Solid Surface of Handle No Set Screw Thread Machining No

Please check the type/dimensions/specifications of the part SH100F in the Solid Handwheel (NSH, SH) series.

Similar Part Numbers

Part Number
NSH125-2M
NSH125-M
NSH160
SH100F-2M
SH100F-M
SH125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work

SGD 66.43

1 Piece(s) 9 Day(s) 10125[Polyamide] PolyamideNoNo (No Grip Mounting Hole)---572612Two Press Screw Holes

SGD 54.98

1 Piece(s) 9 Day(s) 10125[Polyamide] PolyamideRound hole (accuracy hole)No (No Grip Mounting Hole)---572612One Press Screw Hole

SGD 61.88

1 Piece(s) 9 Day(s) 10160[Polyamide] PolyamideNoNo (No Grip Mounting Hole)---643514No

SGD 114.39

1 Piece(s) 9 Day(s) 10100[Polyamide] PolyamideRound hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] PolyamideNo492210Two Press Screw Holes

SGD 107.06

1 Piece(s) 9 Day(s) 10100[Polyamide] PolyamideRound hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] PolyamideNo492210One Press Screw Hole

SGD 54.79

1 Piece(s) 9 Day(s) 10125[Polyamide] PolyamideRound hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo572612No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)