(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cam Lever (KCL, KCLS, KCLF) (Part Numbers)

Cam Lever (KCL, KCLS, KCLF)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cam Lever (KCL, KCLS, KCLF)
  • Cam Lever (KCL, KCLS, KCLF)

Once screwed in proper position, clamping / unclamping can be done by lever up / down operation. Excellent rust prevention stainless steel type.

PDF

Part Number

Configured Part Number is shown.

KCL06X30-SUS

Cam Handle Outline Drawing & Dimensions

Common outline drawing

Common outline drawing

Tapped outline drawing

Tapped outline drawing

Stud outline drawing

Stud outline drawing

SizeEH1R
(±1)
ADMBTHD1CClamping Force
F(kN)
Load On handle
FH(N)
KCL
KCLS
KCL-SUS
KCLF
031936.214.412M3 × 0.541.711.51360.51.590
04AM6 × 0.7
04111.252.31815.5M6 × 0.7591317822.5100
05AM6 × 0.8
051.214.570.421.518M6 × 0.879.21522934120
06M6 × 1
081.5189633.227M6 × 1.251082428.51158350
10M10 × 1.5

Tapped

KCLKCLSKCL-SUS
Part NumberWeight (g)Part NumberWeight (g)Part NumberWeight (g)
KCL0315KCLS038--
KCL04A11KCLS04A--
KCL0416KCLS0412--
KCL05A18KCLS05A19--
KCL0529KCLS0534KCL05-SUS62
KCL06KCLS0635KCL06-SUS
KCL0891KCLS0899KCL08-SUS217

Stud, Adjustable

KCLKCLSKCL-SUSL
Part NumberWeight (g)Part NumberWeight (g)Part NumberWeight (g)
KCL05×2035KCLS05×2039KCL05×20-SUS6820
KCL05×3036KCLS05×30KCL05×30-SUS6930
KCL05×4037KCLS05×4040KCL05×40-SUS7040
KCL05×5038KCLS05×50KCL05×50-SUS7150
KCL06×2037KCLS06×2041KCL06×20-SUS7020
KCL06×3039KCLS06×3042KCL06×30-SUS7230
KCL06×4041KCLS06×4044KCL06×40-SUS7440
KCL06×5043KCLS06×5042KCL06×50-SUS7650
KCL08×25108KCLS08×25115KCL08×25-SUS23425
KCL08×30109KCLS08×30KCL08×30-SUS23530
KCL08×40111KCLS08×40118KCL08×40-SUS23740
KCL08×50113KCLS08×50120KCL08×50-SUS23950
KCL10×25112KCLS10×25121KCL10×25-SUS23825
KCL10×30114KCLS10×30128KCL10×30-SUS24030
KCL10×40119KCLS10×40KCL10×40-SUS24540
KCL10×50124KCLS10×50132KCL10×50-SUS25050

Stud, Non-adjustable

KCLFL
Part NumberWeight (g)
KCLF03 ×10910
KCLF03 ×1515
KCLF03 ×301230
KCLF04A×10910
KCLF04A×151015
KCLF04A×3030
KCLF04 ×151915
KCLF04 ×2020
KCLF04 ×302030
KCLF05A×202220
KCLF05A×302130
KCLF05A×4040
KCLF05A×502650
KCLF05 ×203720
KCLF05 ×304030
KCLF05 ×4040
KCLF05 ×504150
KCLFL
Part NumberWeight (g)
KCLF06×204120
KCLF06×304230
KCLF06×4040
KCLF06×5050
KCLF08×2511525
KCLF08×3011430
KCLF08×4011840
KCLF08×5012150
KCLF10×2511925
KCLF10×3012830
KCLF10×4013040
KCLF10×5013350

Adjustable Stud-Type Mounting Method

1. Fold the handle fully to the clamping side and screw into the counterpart screw hole.

1. Fold the handle fully to the clamping side and screw into the counterpart screw hole.

2. Turn the handle to a desired position.

2. Turn the handle to a desired position.

3. Fold the handle fully to the un-clamping side and adjust the handle angle to a desired position with a flathead screwdriver.

3. Fold the handle fully to the un-clamping side and adjust the handle angle to a desired position with a flathead screwdriver.

Part Number
KCL06X30-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Section Type Rotating Radius R
(mm)
Main Body/Lever Material Main Body/Lever Surface Treatment Mounting Section Material Mounting Section Surface Treatment Mounting Section Diameter (mm) and/or Diameter Mounting Section Length
(mm)
Tightening Force
(N)
Male Tip Machining Female Thread, Round hole processing Stroke Width
(mm)
Main Body Color

SGD 69.34

1 Piece(s) 10 Day(s) 10Male thread70.4[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] Stainless SteelNoM6304000No-2.4Silver

Loading...

  1. 1
 

Basic Information

Application Clamp Type Clamp Cam Mechanism Operation direction Vertical
Shape L-Shaped L-Shaped Clamp Lever Shape No Set Screw Adjustment screw for gap No

Please check the type/dimensions/specifications of the part KCL06X30-SUS in the Cam Lever (KCL, KCLS, KCLF) series.

Similar Part Numbers

Part Number
KCL05
KCL05-SUS
KCL05A
KCL06X40
KCL06X40-SUS
KCL06X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Section Type Rotating Radius R
(mm)
Main Body/Lever Material Main Body/Lever Surface Treatment Mounting Section Material Mounting Section Surface Treatment Mounting Section Diameter (mm) and/or Diameter Mounting Section Length
(mm)
Tightening Force
(N)
Male Tip Machining Female Thread, Round hole processing Stroke Width
(mm)
Main Body Color

SGD 19.08

1 Piece(s) Same day 10Female Thread70.4Aluminum DiecastPowder Paint[Steel] SteelZinc Trivalent ChromateM5-4000-Through2.4Black

SGD 61.81

1 Piece(s) 9 Day(s) 10Female Thread70.4[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] Stainless SteelNoM5-4000-Through2.4Silver

SGD 21.38

1 Piece(s) 6 Day(s) or more 10Female Thread52.3Aluminum DiecastPowder Paint[Steel] SteelZinc Trivalent ChromateM5-2500-Through2Black

SGD 27.98

1 Piece(s) Same day 10Male thread70.4Aluminum DiecastPowder Paint[Steel] SteelZinc Trivalent ChromateM6404000No-2.4Black

SGD 70.59

1 Piece(s) 9 Day(s) 10Male thread70.4[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] Stainless SteelNoM6404000No-2.4Silver

SGD 29.35

1 Piece(s) 9 Day(s) 10Male thread70.4Aluminum DiecastPowder Paint[Steel] SteelZinc Trivalent ChromateM6504000No-2.4Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)