(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Knurled Thumb Knob (TKN/TKS) (Part Numbers)

Knurled Thumb Knob (TKN/TKS)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Knurled Thumb Knob (TKN/TKS)
  • Knurled Thumb Knob (TKN/TKS)
  • Knurled Thumb Knob (TKN/TKS)
  • Knurled Thumb Knob (TKN/TKS)
  • Knurled Thumb Knob (TKN/TKS)
  • Knurled Thumb Knob (TKN/TKS)

It is a knob with a flat side knurled shape and a slip resistant design.

[Features]
· Ideal for panel securing

PDF

Knurled Thumb Knob Outline Drawing & Dimensions

TKN tapped through

TKN tapped through

TKS stud

TKS stud

TKS-R-SUS stud, fall-prevention type

TKS-R-SUS stud, fall-prevention type

TKN/TKN-SUS tapped through outline drawing

TKN/TKN-SUS tapped through outline drawing

TKS/TKS-SUS stud outline drawing

TKS/TKS-SUS stud outline drawing

TKS-R-SUS stud, fall-prevention type outline drawing

TKS-R-SUS stud, fall-prevention type outline drawing

TKN/TKN-SUS Tapped Through

SteelSUSDMHD1SWeight (g)
Part NumberPart Number
TKN 3TKN 3-SUS12M3 × 0.57.5656
TKN 4TKN 4-SUS16M6 × 0.79.5867
TKN 5TKN 5-SUS20M6 × 0.811.5107.515
TKN 6TKN 6-SUS24M6 × 115121025
TKN 8TKN 8-SUS30M6 × 1.2518161245
TKN10TKN10-SUS36M10 × 1.523201590

TKS/TKS-SUS Stud

SteelSUSDMHD1SLAWeight (g)
Part NumberPart Number
TKS 3×10TKS 3×10-SUS12M3 × 0.57.5651027
TKS 4×10TKS 4×10-SUS16M6 × 0.79.5862.29
TKS 4×15TKS 4×15-SUS1510
TKS 5×10TKS 5×10-SUS20M6 × 0.811.5107.5101.615
TKS 5×15TKS 5×15-SUS1518
TKS 5×20TKS 5×20-SUS2020
TKS 6×15TKS 6×15-SUS24M6 × 115121015225
TKS 6×20TKS 6×20-SUS2027
TKS 6×25TKS 6×25-SUS2529
TKS 6×30TKS 6×30-SUS3030
TKS 8×20TKS 8×20-SUS30M6 × 1.25181612202.560
TKS 8×25TKS 8×25-SUS2563
TKS 8×30TKS 8×30-SUS3065
TKS10×25TKS10×25-SUS36M10 × 1.5232015253115
TKS10×30TKS10×30-SUS30119
TKS10×40TKS10×40-SUS40125

TKS-R-SUS Stud, Fall-Prevention Type, SUS

Part NumberDMHD1SLAWeight (g)
TKS3×10R 6-SUS12M3 × 0.57.5651063.6
TKS4×10R 5-SUS16M4 × 0.79.58658.5
TKS4×15R10-SUS15108.8
TKS5×10R 4-SUS20M5 × 0.811.5107.510415.2
TKS5×20R14-SUS201416.0
TKS6×15R 7-SUS24M6 × 115121015728.7
TKS6×20R12-SUS201229.3
TKS6×30R22-SUS302229.8
TKS8×20R10-SUS30M8 × 1.25181612201056.2
TKS8×30R20-SUS302058.4

Usage Example/Method

Ideal for fixing panels.

Ideal for fixing panels.

The TKS-R-SUS type has a partly-threaded stud that helps to prevent the knob from dropping off a panel board when it is removed.

The TKS-R-SUS type has a partly-threaded stud that helps to prevent the knob from dropping off a panel board when it is removed.

Part Number
TKS4X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Type Mounting Section Length L
(mm)
Main Body Material Mounting Section Material Male Tip Machining Additional Function Female Thread, Round hole processing Main Body Surface Treatment Mounting Section Surface Treatment Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)

SGD 9.01

1 Piece(s) Same day 10M4Male thread10[Steel] Steel[Steel] SteelNoNo-Chrome PlatingChrome Plating169.5

Loading...

  1. 1
 

Basic Information

Main Body Type Round shape Types of round-shaped Cylindrical Shape 4-side finish Knurling
Main Body Color Silver

Please check the type/dimensions/specifications of the part TKS4X10 in the Knurled Thumb Knob (TKN/TKS) series.

Similar Part Numbers

Part Number
TKN3-SUS
TKN4
TKN4-SUS
TKS4X10-SUS
TKS4X10R5-SUS
TKS4X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Type Mounting Section Length L
(mm)
Main Body Material Mounting Section Material Male Tip Machining Additional Function Female Thread, Round hole processing Main Body Surface Treatment Mounting Section Surface Treatment Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)

SGD 6.80

1 Piece(s) 10 Day(s) 10M3Female Thread7.5[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel-NoThroughNoNo127.5

SGD 9.24

1 Piece(s) Same day 10M4Female Thread9.5[Steel] Steel[Steel] Steel-NoThroughChrome PlatingChrome Plating169.5

SGD 7.08

1 Piece(s) Same day 10M4Female Thread9.5[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel-NoThroughNoNo169.5

SGD 10.94

1 Piece(s) 10 Day(s) 10M4Male thread10[Stainless Steel] Stainless Steel[Stainless Steel] Stainless SteelNoNo-NoNo169.5

SGD 10.52

1 Piece(s) 10 Day(s) 10M4Male thread10[Stainless Steel] Stainless Steel[Stainless Steel] Stainless SteelNoFall Prevention-NoNo169.5

SGD 9.01

1 Piece(s) 9 Day(s) 10M4Male thread15[Steel] Steel[Steel] SteelNoNo-Chrome PlatingChrome Plating169.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)