(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Rim-Type Engineering Plastic Handwheel (NRP, RP) (Part Numbers)

Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
  • On Sale Till 31/03/2025

A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RP250ER-HN20
RP250ER-HN21
RP250ER-HN22
RP250ER-HN23
RP250ER-HN24
RP250ER-HN25
RP250ER-HN26
RP250ER-HN28
RP250ER-HN30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

SGD 105.98

1 Piece(s) 10 Day(s) 10250[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo6244NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

SGD 105.98

1 Piece(s) 10 Day(s) 10250[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo6244NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

SGD 105.98

1 Piece(s) 10 Day(s) 10250[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo6244NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

SGD 105.98

1 Piece(s) 10 Day(s) 10250[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo6244NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

SGD 105.98

1 Piece(s) 10 Day(s) 10250[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo6244NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

SGD 105.98

1 Piece(s) 10 Day(s) 10250[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo6244NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

SGD 105.98

1 Piece(s) 10 Day(s) 10250[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo6244NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

SGD 105.98

1 Piece(s) 10 Day(s) 10250[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo6244NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

SGD 105.98

1 Piece(s) 10 Day(s) 10250[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo6244NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

Loading...

  1. 1

Basic Information

Types of Handle Morning Glory Surface of Handle No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)