(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Rim-Type Engineering Plastic Handwheel (NRP, RP) (Part Numbers)

Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
  • On Sale Till 31/03/2025

A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RP100ER-SUS-T12

Part Number
RP100ER-SUS-T12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

SGD 94.42

1 Piece(s) 10 Day(s) 10100[Polypropylene] PolypropyleneFemale ThreadPresence[Rotating] Rotation Type[Polyamide] PolyamideNo4327NoSUS303Tapped Through Hole--M12-

Loading...

  1. 1

Basic Information

Types of Handle Morning Glory Surface of Handle No

Please check the type/dimensions/specifications of the part RP100ER-SUS-T12 in the Round Rim-Type Engineering Plastic Handwheel (NRP, RP) series.

Similar Part Numbers

Part Number
NRP100-H12
NRP100-H13
NRP100-H14
RP100ER-SUSHN10
RP100ER-SUSHN11
RP100ER-SUSHN12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

SGD 36.53

1 Piece(s) 10 Day(s) 10100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ12mm---

SGD 36.53

1 Piece(s) 10 Day(s) 10100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ13mm---

SGD 36.53

1 Piece(s) 10 Day(s) 10100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ14mm---

SGD 94.42

1 Piece(s) 10 Day(s) 10100SteelRound hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo4327NoSUS303Shaft hole---With ER type rotating handle (made of SUS)

SGD 94.42

1 Piece(s) 10 Day(s) 10100SteelRound hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo4327NoSUS303Shaft hole---With ER type rotating handle (made of SUS)

SGD 94.42

1 Piece(s) 10 Day(s) 10100SteelRound hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo4327NoSUS303Shaft hole---With ER type rotating handle (made of SUS)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)