(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MST/MSTS Flexible Coupling Slit Type (Part Numbers)

MST/MSTS Flexible Coupling Slit Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • MST/MSTS Flexible Coupling Slit Type
  • MST/MSTS Flexible Coupling Slit Type
  • MST/MSTS Flexible Coupling Slit Type
  • MST/MSTS Flexible Coupling Slit Type
  • MST/MSTS Flexible Coupling Slit Type

Backlash "0." Design of aluminum alloy slit pattern changed to improve performance.

[Features]
· Metal spring coupling with perfectly integrated structure, with slit in cylindrical material.
Leaf spring formed with a slit allows eccentricity, angle deviation, and end play.
· 2 kinds available: aluminum alloy / all stainless steel type.
· Wide range of outer diameters, ø8 to ø63

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

MST-25-9.525-BT-12-BT

Part Number
MST-25-9.525-BT-12-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

SGD 116.30

1 Piece(s) 7 Day(s) or more 109.5251225311.01~3.0010001~78000[Aluminum] A201720.1525000±0.52.6×10-6Set Screw TypeAdditional Work Shaft HoleNA

Loading...

  1. 1

Basic Information

Type Slit type Application Standard / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Allowable Angular Misalignment(deg) 2 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2

Please check the type/dimensions/specifications of the part MST-25-9.525-BT-12-BT in the MST/MSTS Flexible Coupling Slit Type series.

Similar Part Numbers

Part Number
MST-12-4-4
MST-12-4-5
MST-12-4-6-BT
MST-25C-10-10
MST-25C-5-6
MST-25C-5-8-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

SGD 35.13

1 Piece(s) 7 Day(s) or more 10441218.50.05~1.0010001~78000[Aluminum] A20170.40.152000±0.38.3×10-8Set Screw TypeStandard Shaft BoreNA

SGD 35.13

1 Piece(s) 7 Day(s) or more 10451218.50.05~1.0010001~78000[Aluminum] A20170.40.152000±0.38.3×10-8Set Screw TypeStandard Shaft BoreNA

SGD 99.14

1 Piece(s) 7 Day(s) or more 10461218.50.05~1.0010001~78000[Aluminum] A20170.40.152000±0.38.3×10-8Set Screw TypeAdditional Work Shaft HoleNA

SGD 69.72

1 Piece(s) 7 Day(s) or more 10101025311.01~3.0010001~78000[Aluminum] A201720.1525000±0.52.6×10-6Clamping TypeStandard Shaft BoreNA

SGD 66.95

1 Piece(s) 7 Day(s) or more 105625311.01~3.0010001~78000[Aluminum] A201720.1525000±0.52.6×10-6Clamping TypeStandard Shaft BoreNA

SGD 154.48

1 Piece(s) 7 Day(s) or more 105825311.01~3.0010001~78000[Aluminum] A201720.1525000±0.52.6×10-6Clamping TypeAdditional Work Shaft HoleNA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)