(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

J-S Model Swivel Wheel Plate Type (With Stopper) (Part Numbers)

J-S Model Swivel Wheel Plate Type (With Stopper)

Click this image to zoom it.

Move the mouse over the image to zoom

  • J-S Model Swivel Wheel Plate Type (With Stopper)
  • J-S Model Swivel Wheel Plate Type (With Stopper)
  • J-S Model Swivel Wheel Plate Type (With Stopper)
  • J-S Model Swivel Wheel Plate Type (With Stopper)

A general purpose industrial caster used when transporting heavy items

PDF

Japanese Only

J-S Model Swivel Wheel Plate Type (With Stopper) Caster Outline Drawing And Dimensions

J-S model swivel wheel plate type (with stopper): related image

J-S model swivel wheel plate type (with stopper) caster outline drawing

Part NumberWheelWheel DiameterWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterEccentricityTurning RadiusAllowable LoadDead Weight
D (mm)W (mm)H (mm)A × B (mm)X × Y (X' × Y')
(mm)
P (mm)E (mm)R (mm)daN (kgf)(g)
UWJ-75SSteel plate wheels urethane (B included) tread753210382 × 8263 × 639.52671120 (122.4) 
WJ-100SSteel plate wheels, rubber (B included) tread1003214495 × 9574 × 74 (67 × 67)113286120 (122.4)1,180
NRNylon wheel rubber tread (B included)100 (102.0)1,070
UWSteel plate wheels urethane (B included) tread180 (183.6)1,330
GUNylon wheel urethane tread (B included)100 (102.0)1,080
WJ-130SSteel plate wheels, rubber (B included) tread13040177105 × 10582 × 82 (75 × 75)1140108180 (183.6)2,080
NRNylon wheel rubber tread (B included)180 (183.6)1,700
UWSteel plate wheels urethane (B included) tread35250 (255.0)2,240
GUNylon wheel urethane tread (B included)40180 (183.6)1,955
WJ-150SSteel plate wheels, rubber (B included) tread15040198120 × 12094 × 94 (87 × 87)1140115200 (204.0)2,340
NRNylon wheel rubber tread (B included)200 (204.0)1,890
UWSteel plate wheels urethane (B included) tread38300 (306.0)2,590
GUNylon wheel urethane tread (B included)40200 (204.0)2,250
WJ-200SSteel plate wheels, rubber (B included) tread20043250140 × 140115 × 115 (105 × 105)11.556156250 (255.0)4,180
UWSteel plate wheels urethane (B included) tread42400 (408.0)4,320
GUNylon wheel urethane tread (B included)43250 (255.0)3,630
  • *Fixtures: trivalent bright chromate finishing (Casters locking only wheel rotation.)
Part Number
UWJ-150S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Ordering Code

SGD 67.48

1 Piece(s) 4 Day(s) or more 198220.01~320.00300[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance87(94)87(94)12012015038115Heavy Load87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94PresencePresence-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)