(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUS-E-S Free Wheel Plate Type (with Stopper) (Part Numbers)

SUS-E-S Free Wheel Plate Type (with Stopper)

A compact caster entirely made of stainless steel. Wheel rotation can be locked.

[Features]
· Widely used for light loads, mainly for hand trucks, store appliances, and other general industrial purposes.
· Since the hardware is all stainless steel, it is suitable for use near water

PDF

Drawing

SUS-E-S Type Swivel Wheel Plate Type (With Brake) drawing

Product Specifications

TypeMounting MethodStopperFitting Material:Mounting hole typeWheel bearingMain application example
SwivelPlate typeAvailableStainless steelRound holeNonePush cart

Standard table

Part numberWheelWheel Diameter (D)Vehicle width (W)
(mm)
Mounting Height (H)
(mm)
Mounting base (A × B)
(mm)
Mounting dimensions (X × Y)
(mm)
Hole diameter (P)
(mm)
Eccentricity (E)
(mm)
Turning radius (R)
(mm)
Allowable load (kgf)Self-weight (g)Surface Treatment
SUS-E-50ELSElastomer50206570 × 4256 × 286.5225125.5155No
SUS-E-50NSNylon50216570 × 4256 × 286.5225140.8165No
SUS-E-50RSRubber50206570 × 4256 × 286.5225130.6194No
SUS-E-50URSUrethane (Nylon foil)50216570 × 4256 × 286.5225138.8175No
SUS-E-65ELSElastomer65218270 × 4256 × 286.5235630.6195No
SUS-E-65NSNylon65218270 × 4256 × 286.5235640.8185No
SUS-E-65RHSRubber65218270 × 4256 × 286.5235630.6255No
SUS-E-65URSUrethane (Nylon foil)65218270 × 4256 × 286.5235640.8200No
SUS-E-75ELSElastomer75219270 × 4256 × 286.5276530.6225No
SUS-E-75NSNylon75219270 × 4256 × 286.5276551195No
SUS-E-75RHSRubber75219270 × 4256 × 286.5276540.8265No
SUS-E-75URSUrethane (Nylon foil)75219270 × 4256 × 286.5276545.9251No
SUS-E-100ELSElastomer10027122100 × 5882 × 408.8318251445No
SUS-E-100NRSRubber (nylon wheel)10027122100 × 5882 × 408.8318261.2490No
SUS-E-100NSNylon10025122100 × 5882 × 408.8318261.2356No
SUS-E-100RHSRubber10025122100 × 5882 × 408.8318251555No
SUS-E-100URSUrethane (Nylon foil)10028122100 × 5882 × 408.8318261.2405No

Usage example

SUS-E-S Type Swivel Wheel Plate Type (With Brake) usage example

Dolly

Product features details

  • It is a bearing type general compact caster and is widely used for dolly, etc.
  • The rotation of the wheel can be locked by the brake.
  • Uses all-stainless-steel brackets with excellent water resistance and corrosion resistance.
Part Number
SUS-E-65NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

SGD 13.70

1 Piece(s) 4 Day(s) or more 8235.01~80.0040[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042652156Light Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Stopper Presence
Wheel Bearings No

Frequently asked question (FAQ)

Question: What is the difference between fixed wheels and swivel wheels?
Answer: Swivel wheels are casters in which the swivel part and the wheel rotate, while fixed wheels are casters in which only the wheel rotates and the swivel part does not move.
Question: Can the swivel part be fixed with a stopper?
Answer: The wheel rotation alone can be locked.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)