(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SA-S Model Swivel Wheel Angled Type (With Stopper) (Part Numbers)

SA-S Model Swivel Wheel Angled Type (With Stopper) Caster Outline Drawing And Dimensions

SA-S model swivel wheel angled type (with stopper) caster outline drawing
SA-S model swivel wheel angled type (with stopper) caster outline drawing
 

Angle Dimension Table

Wheel DiameterABCDEFGH
(mm)(mm)(mm)(mm)(mm)(mm)(mm)(mm)(mm)
50315113.5915.519194
65456120101620211
75
100

Dimensions Table

Part NumberWheelWheel DiameterWheel WidthMounting Height HEccentricityTurning RadiusAllowable LoadDead Weight
D (mm)W (mm)H (mm)E (mm)(mm)daN (kgf)(g)
SA-50RSRubber wheels502065224930 (30.6)210
NNylon wheels2140 (40.8)185
SA-65RHSRubber wheels652588276850 (51.0)520
NNylon wheels60 (61.2)470
URNylon wheel urethane tread60 (61.2)480
ELElastomer wheels2740 (40.8)480
SA-75RHSRubber wheels752596286860 (61.2)560
NRNylon wheel rubber tread2760 (61.2)505
NRBDSNylon wheel rubber tread (B included)7060 (61.2)545
NSNylon wheels256860 (61.2)465
URNylon wheel urethane tread2660 (61.2)500
UHFDSNylon wheel urethane tread (B included)7060 (61.2)540
ELSElastomer wheels276850 (51.0)500
SA-100WSSteel plate wheels, rubber (B included) tread10032132328690 (91.8)1,050
WPSteel plate wheels, rubber tread90 (91.8)1,000
NRNylon wheel rubber tread (B included)90 (91.8)935
NNylon wheels90 (91.8)850
NBNylon (B included) wheels90 (91.8)945
UWSteel plate wheels urethane (B included) tread90 (91.8)1,140
GUNylon wheel urethane tread (B included)90 (91.8)950
  • *Fixtures: trivalent bright chromate finishing
  • *Casters locking only wheel rotation.
Part Number
SA-100WPS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Base Surface, □ A
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings

SGD 27.12

1 Piece(s) 4 Day(s) or more -13280.01~140.0090RubberNo451003286Light/Medium LoadNo

Loading...

  1. 1

Basic Information

Caster Type Angle Type Stopper (Detail) With Rotation Stopper Fitting Material Steel
Application Steel shelve, woodwork furniture Stopper Presence

Frequently asked question (FAQ)

Question: Do the mounting dimensions change according to the wheel diameter?
Answer: Yes. The mounting dimensions are the same for each wheel diameter (φ65, 75, 100).
The mounting dimension figures are different only for φ50 wheel diameter.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)